(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series (Part Number)

Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[21-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

Part Number
21-CDRB1BW20-90S-T79LS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOscillation Angle A Torque
(N・m)
Operation Method Environment, Applications Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Lead wire electrical entry Mounting style Specifications Type

-

1 Piece(s) Quote 10[90°] 90°-Single VaneCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) / CleanroomLess than 0.0050.00320Body side surfaceT7931 pc.GrommetBasic typeWith switch unitCopper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (relief type)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Rigidity, Accuracy Standard
Valves N/A Shaft pattern Double shaft (long shaft key & 4 chamfers)

Please check the type/dimensions/specifications of the part 21-CDRB1BW20-90S-T79LS in the Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 21-CDRB1BW20-90S-T79LS trong chuỗi Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series.

Products like this...

Part Number
10-CDRB1BW10-180S-97
10-CDRB1BW10-180S-S99
10-CDRB1BW10-180S-S99L
21-CDRB1BW30-180S-S79
21-CDRB1BW30-180S-S79L
21-CDRB1FW15-180S-T99L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOscillation Angle A Torque
(N・m)
Operation Method Environment, Applications Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Lead wire electrical entry Mounting style Specifications Type

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surface970.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

11,354,000 VND

1 Piece(s) 32 Day(s) -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote -[180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) / Cleanroom0.005 to Less Than 0.010.008730Body side surfaceS790.52 pcs.GrommetBasic typeWith switch unitCopper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) / Cleanroom0.005 to Less Than 0.010.008730Body side surfaceS7932 pcs.GrommetBasic typeWith switch unitCopper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (relief type)

-

1 Piece(s) Quote 10[180°] 180°-Single VaneCopper-Based / fluoropolymer-Based Material Not Used (Partially Platting Supported) / CleanroomLess than 0.0050.00115Body side surfaceT9932 pcs.GrommetFlange typeWith switch unitCopper-Free/ Fluorine-Free/ Silicone Type-Free + low dust generation (relief type)