(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
[21-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)
Part Number |
---|
10-CDRB1BW30-90S-T79CL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Oscillation Angle A | Torque (N・m) | Operation Method | Environment, Applications | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Lead wire electrical entry | Mounting style | Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | [90°] 90° | - | Single Vane | Cleanroom | 0.005 to Less Than 0.01 | 0.0087 | 30 | Body side surface | T79C | 3 | 2 pcs. | Connector | Basic type | With switch unit | Clean Series (Relief type) |
Loading...Tải…
Type | Rotary Actuator Both Sides Shaft Outputs | Main Body Shape | Round Shape | Rigidity, Accuracy | Standard |
---|---|---|---|---|---|
Valves | N/A | Shaft pattern | Double shaft (long shaft key & 4 chamfers) |
Please check the type/dimensions/specifications of the part 10-CDRB1BW30-90S-T79CL in the Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-CDRB1BW30-90S-T79CL trong chuỗi Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series.
Part Number |
---|
10-CDRB1BW10-180S-97 |
10-CDRB1BW10-180S-S99 |
10-CDRB1BW10-180S-S99L |
10-CDRB1BW30-90S-T79L |
10-CDRB1BW50-100D-T79L |
10-CDRB1BW50-180S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Oscillation Angle A | Torque (N・m) | Operation Method | Environment, Applications | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Lead wire electrical entry | Mounting style | Specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | [180°] 180° | - | Single Vane | Cleanroom | Less than 0.005 | 0.00015 | 10 | Body side surface | 97 | 0.5 | 2 pcs. | Grommet | Basic type | With switch unit | Clean Series (Relief type) | ||
11,354,000 VND | 1 Piece(s) | 32 Day(s) | - | [180°] 180° | - | Single Vane | Cleanroom | Less than 0.005 | 0.00015 | 10 | Body side surface | S99 | 0.5 | 2 pcs. | Grommet | Basic type | With switch unit | Clean Series (Relief type) | ||
- | 1 Piece(s) | Quote | - | [180°] 180° | - | Single Vane | Cleanroom | Less than 0.005 | 0.00015 | 10 | Body side surface | S99 | 3 | 2 pcs. | Grommet | Basic type | With switch unit | Clean Series (Relief type) | ||
12,734,000 VND | 1 Piece(s) | 32 Day(s) | - | [90°] 90° | - | Single Vane | Cleanroom | 0.005 to Less Than 0.01 | 0.0087 | 30 | Body side surface | T79 | 3 | 2 pcs. | Grommet | Basic type | With switch unit | Clean Series (Relief type) | ||
- | 1 Piece(s) | Quote | 10 | 100° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 3 ~ Less than 6 | Double Vane | Cleanroom | 0.1 to Less Than 1 | 0.112 | 50 | Body side surface | T79 | 3 | 2 pcs. | Grommet | Basic type | With switch unit | Clean Series (Relief type) | ||
13,390,000 VND | 1 Piece(s) | 32 Day(s) | - | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 6 | Single Vane | Cleanroom | 0.01 to Less Than 0.1 | 0.082 | 50 | Body side surface | Without auto switch (built-in magnet) | None | None | None | Basic type | With switch unit | Clean Series (Relief type) |