(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom
Part Number |
---|
11-CDRA1BW30-90Z-M9NL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Oscillation Angle A | Torque (N・m) | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Mounting style | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | 0.01 to Less Than 0.1 | 0.01 | 30 | M9N | 3 | 2 pcs. | M5 | Double shaft | Basic type | Without air cushion |
Loading...Tải…
Main Body Shape | Block Shape | Operation Method | Single Rack | Environment, Applications | Cleanroom |
---|---|---|---|---|---|
Rigidity, Accuracy | Standard | Valves | N/A | Type | Clean Series (Vacuum type) |
Please check the type/dimensions/specifications of the part 11-CDRA1BW30-90Z-M9NL in the Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 11-CDRA1BW30-90Z-M9NL trong chuỗi Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series.
Part Number |
---|
11-CDRA1BS30-90CZ |
11-CDRA1BS30-90CZ-A93L |
11-CDRA1BS30-90CZ-M9B |
11-CDRA1BW30-90Z-M9NS |
11-CDRA1BW30-90Z-M9NVL |
11-CDRA1BW30-90Z-M9NWL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Oscillation Angle A | Torque (N・m) | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Mounting style | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | 0.1 to Less Than 1 | 0.12 | 30 | Without auto switch (built-in magnet) | None | None | M5 | Single shaft | Basic type | With air cushions on both sides | ||
- | 1 Piece(s) | Quote | - | Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | 0.1 to Less Than 1 | 0.12 | 30 | A93 | 3 | 2 pcs. | M5 | Single shaft | Basic type | With air cushions on both sides | ||
- | 1 Piece(s) | Quote | 10 | Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | 0.1 to Less Than 1 | 0.12 | 30 | M9B | 0.5 | 2 pcs. | M5 | Single shaft | Basic type | With air cushions on both sides | ||
- | 1 Piece(s) | Quote | 10 | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | 0.01 to Less Than 0.1 | 0.01 | 30 | M9N | 0.5 | 1 pc. | M5 | Double shaft | Basic type | Without air cushion | ||
- | 1 Piece(s) | Quote | 10 | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | 0.01 to Less Than 0.1 | 0.01 | 30 | M9NV | 3 | 2 pcs. | M5 | Double shaft | Basic type | Without air cushion | ||
- | 1 Piece(s) | Quote | 10 | Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | 0.01 to Less Than 0.1 | 0.01 | 30 | M9NW | 3 | 2 pcs. | M5 | Double shaft | Basic type | Without air cushion |