(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series (Part Number)

Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

Part Number
11-CDRA1BW50-90Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Oscillation Angle A Torque
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Mounting style Cushioning

-

1 Piece(s) Quote 10Rotary Actuator Both Sides Shaft Outputs[90°] 90°1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 200.01 to Less Than 0.10.0550Without auto switch (built-in magnet)NoneNoneRc 1/8Double shaftBasic typeWithout air cushion

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Block Shape Operation Method Single Rack Environment, Applications Cleanroom
Rigidity, Accuracy Standard Valves N/A Type Clean Series (Vacuum type)

Please check the type/dimensions/specifications of the part 11-CDRA1BW50-90Z in the Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 11-CDRA1BW50-90Z trong chuỗi Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series.

Products like this...

Part Number
11-CDRA1BS30-90CZ
11-CDRA1BS30-90CZ-A93L
11-CDRA1BS30-90CZ-M9B
11-CDRA1BW50-90Z-M9B
11-CDRA1BW50-90Z-M9BWL
11-CDRA1LS50-180CZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Oscillation Angle A Torque
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Mounting style Cushioning

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[90°] 90°Less than 1 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.1230Without auto switch (built-in magnet)NoneNoneM5Single shaftBasic typeWith air cushions on both sides

-

1 Piece(s) Quote -Rotary Actuator One Side Shaft Output[90°] 90°Less than 1 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.1230A9332 pcs.M5Single shaftBasic typeWith air cushions on both sides

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[90°] 90°Less than 1 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.1230M9B0.52 pcs.M5Single shaftBasic typeWith air cushions on both sides

-

1 Piece(s) Quote 10Rotary Actuator Both Sides Shaft Outputs[90°] 90°6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 60.01 to Less Than 0.10.0550M9B0.52 pcs.Rc 1/8Double shaftBasic typeWithout air cushion

-

1 Piece(s) Quote 10Rotary Actuator Both Sides Shaft Outputs[90°] 90°6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 60.01 to Less Than 0.10.0550M9BW32 pcs.Rc 1/8Double shaftBasic typeWithout air cushion

-

1 Piece(s) Quote 10Rotary Actuator One Side Shaft Output[180°] 180°6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.9850Without auto switch (built-in magnet)NoneNoneRc 1/8Single shaftFootWith air cushions on both sides