(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-MSQB70A-M9NL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | ø28 | 0.1 to Less Than 1 | 0.240 | 70 | M9N | 3 | 2 pcs. | Rc 1/8 | None |
Loading...Tải…
Type | Rotary Table 2-point Stop | Main Body Shape | Block Shape | Oscillation Angle A | 190° |
---|---|---|---|---|---|
Operation Method | Double Rack | Environment, Applications | Standard | Rigidity, Accuracy | Standard |
Valves | N/A | Format | Includes adjusting bolt |
Please check the type/dimensions/specifications of the part 25A-MSQB70A-M9NL in the Rotary Table, Rack and Pinion Type, Rechargeable Battery Compatible 25A-MSQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MSQB70A-M9NL trong chuỗi Rotary Table, Rack and Pinion Type, Rechargeable Battery Compatible 25A-MSQ Series.
Part Number |
---|
25A-MSQB100A-A90L |
25A-MSQB100A-M9B |
25A-MSQB100A-M9BL |
25A-MSQB100A-M9BM |
25A-MSQB100A-M9BW |
25A-MSQB70A-M9NW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Tube Nominal Dia. | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Switch | Lead wire (m) | Number of switches | Port types | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | ø32 | 0.1 to Less Than 1 | 0.320 | 100 | A90 | 3 | 2 pcs. | Rc 1/8 | None | ||
- | 1 Piece(s) | Quote | 10 | ø32 | 0.1 to Less Than 1 | 0.320 | 100 | M9B | 0.5 | 2 pcs. | Rc 1/8 | None | ||
- | 1 Piece(s) | Quote | 10 | ø32 | 0.1 to Less Than 1 | 0.320 | 100 | M9B | 3 | 2 pcs. | Rc 1/8 | None | ||
- | 1 Piece(s) | Quote | 10 | ø32 | 0.1 to Less Than 1 | 0.320 | 100 | M9B | 1 | 2 pcs. | Rc 1/8 | None | ||
- | 1 Piece(s) | Quote | 10 | ø32 | 0.1 to Less Than 1 | 0.320 | 100 | M9BW | 0.5 | 2 pcs. | Rc 1/8 | None | ||
- | 1 Piece(s) | Quote | 10 | ø28 | 0.1 to Less Than 1 | 0.240 | 70 | M9NW | 0.5 | 2 pcs. | Rc 1/8 | None |