(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series (Part Number)

Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series
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
  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some part numbers.

Product Description

[Features]
· Durability is improved by forming a grease film on the surface of the piston rod
· Prevents powder and contaminants from entering
· The number of operations can be improved even in a general environment

Drawing

CXS□6

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, drawing 1

* Dimensions other than the above are the same as the standard type

CXS□10 to 32

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, drawing 2

Product Specifications

Part number display method

Dual rod cylinder with stable lubrication function (Lube-retainer), CXS series, part number display method

* The part number of the auto switch is the same as the standard type.

Specifications

Tube inner diameter (mm)61015202532
Operating fluidAir (non-lube)
Guaranteed pressure resistant1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.2 MPa0.15 MPa0.1 MPa
Ambient and fluid temperatures-10°C to +60°C (no freezing)
Operating piston speed50 to 300 mm/s50 to 800 mm/s50 to 700 mm/s50 to 600 mm/s
CushionRubber cushion
Stroke adjustable range0 to -5 mm compared to the standard stroke
Pipe Connection PortM5 × 0.8Rc1/8
Bearing typeSlide bearing, ball bushing bearing (same dimensions for both)
Allowable Kinetic Energy0.0023J0.064J0.095J0.17J0.27J0.32J

Standard table

Unit: mm
Part numberKLRSS
Stroke
1015202530354045506070758090100
CXS□1042535707580859095100105110120130135
CXS□1533644.57681869196101106111116126136141146156166
CXS□2063650.5869196101106111116121126136146151156166176
CXS□2563652889398103108113118123128138148153158168178
CXS□3244066102107112117122127132137142152162167172182192

* Dimensions other than the above are the same as the standard type

Part Number
CXSL25M-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

-

1 Piece(s) Quote 25700.1 to 0.7Rc 1/8Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Guided Cylinder Operation Method Double Acting
Additional Function Standard / Cylinder with functions of thrusting and boosting Environment, Applications Standard

Please check the type/dimensions/specifications of the part CXSL25M-70 in the Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CXSL25M-70 trong chuỗi Dual Rod Cylinder With Stable Lubrication Function (Lube-Retainer), CXS Series.

Products like this...

Part Number
CXSL10M-10-Z73
CXSL10M-15
CXSL10M-15-Y59BL
CXSL25M-75
CXSL25M-75-Y59BL
CXSL25M-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Connector type

-

1 Piece(s) Quote 10100.15 to 0.7-Z730.52 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 10150.15 to 0.7-Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 10150.15 to 0.7-Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 25750.1 to 0.7Rc 1/8Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone

-

1 Piece(s) Quote 25750.1 to 0.7Rc 1/8Y59B32 pcs.Ball bushing bearing typeNone

-

1 Piece(s) Quote 25800.1 to 0.7Rc 1/8Without auto switch (built-in magnet)NoneNoneBall bushing bearing typeNone