(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Unit Vacuum Ejector System Rechargeable Battery Compatible 25A-ZK2 Series (Part Number)

Vacuum Unit Vacuum Ejector System Rechargeable Battery Compatible 25A-ZK2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Part Number
25A-ZK2A15K5DL1-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAdditional Function Type Ultimate Vacuum
(kPa)
Suction Flow
(l/min)
Air Supply Port Connecting Port Shape Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Nozzle Dia. Application Air Consumption Flow Rate
(l/min)
Operating Pressure Range
(MPa)
Type of Related Component Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications Body type Vacuum switch electrical entry Options Function Related parts type details Rated pressure range

-

1 Piece(s) Quote 10SilencersUnit-9167R1/8One-Touch CouplingØ8Ø81.5mmSingle Item900~-0.1-Silencer exhaustN.C./N.C.24 V DCL-type plug connectorDigital pressure switch for vacuumPNP2 output (0 to -101 kPa)SI unit fixedWithout lead wire with connectorSingle unitWith lead with connector for pressure switch / sensorWithout options---

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 25A-ZK2A15K5DL1-08 in the Vacuum Unit Vacuum Ejector System Rechargeable Battery Compatible 25A-ZK2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-ZK2A15K5DL1-08 trong chuỗi Vacuum Unit Vacuum Ejector System Rechargeable Battery Compatible 25A-ZK2 Series.

Products like this...

Part Number
25A-ZK2-ZSEA-A
25A-ZK2-ZSEAG-A
25A-ZK2-ZSEAM-A
25A-ZK2A15K5FL-06-J
25A-ZK2A15K5KW-06-B
25A-ZK2A15K5NL2-06-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAdditional Function Type Ultimate Vacuum
(kPa)
Suction Flow
(l/min)
Air Supply Port Connecting Port Shape Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Nozzle Dia. Application Air Consumption Flow Rate
(l/min)
Operating Pressure Range
(MPa)
Type of Related Component Exhaust specifications Combination of supply valve and release valve Rated voltage Electrical entry Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications Body type Vacuum switch electrical entry Options Function Related parts type details Rated pressure range

2,010,165 VND

1 Piece(s) 37 Day(s) 10-Related Components---------0~-0.1Ejector Component Part-----NPN (Open collector 2 output)With unit switching functionNo---Vacuum Pressure SwitchVacuum Pressure Switch Assembly-

-

1 Piece(s) Quote 10-Related Components---------0~-0.1Ejector Component Part-----NPN (Open collector 2 output)With unit switching functionLead wire with connector (length: 2 m)---Vacuum Pressure SwitchVacuum Pressure Switch Assembly-

-

1 Piece(s) Quote 10-Related Components---------0~-0.1Ejector Component Part-----NPN (Open collector 2 output)SI unit fixedNo---Vacuum Pressure SwitchVacuum Pressure Switch Assembly-

-

1 Piece(s) Quote 10SilencersUnit-9167R1/8One-Touch CouplingØ6Ø61.5mmSingle Item90-0.1~0.1-Silencer exhaustN.C./N.C.24 V DCL-Type Plug Connector Lead length 300 mmDigital pressure switch for vacuum-SI unit fixedLead wire with connectorSingle unitWith lead with connector for pressure switch / sensorDestructive Flow Rate Adjustment Needle Lock Nut Round Type---

-

1 Piece(s) Quote 10SilencersUnit-9167R1/8One-Touch CouplingØ6Ø61.5mmSingle Item90-0.1~0.1-Silencer exhaustN.C./N.C.24 V DCL-type plug connectorDigital pressure switch for vacuum with energy-saving functionNPN 1 output (-100 to 100 kPa)With unit switching functionWith lead dedicated for switch with energy saving functionSingle unitWith lead dedicated for switch with energy saving functionWith 1 bracket for single unit (Body mounting bolts included)---

-

1 Piece(s) Quote 10SilencersUnit-9167R1/8One-Touch CouplingØ6Ø61.5mmSingle Item90--Silencer exhaustN.C./N.C.24 V DCL-Type Plug Connector Lead length 300 mmNoNoNoLead wire with connectorSingle unitWithout lead with connector for pressure switch / sensorWith 1 bracket for single unit (Body mounting bolts included)---