(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knuckle Joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series (Part Number)

Knuckle Joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Product Description

Knuckle joint for air cylinder CJ2/CM2/CG1 series and compact cylinder CQ2 series.

[Please refer to the followings for the catalog]
p. 63, CJ2 series
pp. 189 and 190, CM2 series
pp. 309 and 309-1, CG1 series
p. 796, CQ2 series

Part Number
I-G03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Mounting Method Thread Size M
(mm)
Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

115,200 VND

1 Piece(s) 4 Day(s) Single Notched Knuckle JointsTapped101.25[Steel] SteelNot IncludedEye-end knuckle joint Compatible cylinder: CG1, CQ24125(CG1·CQ2), 32(CG1)-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part I-G03 in the Knuckle Joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần I-G03 trong chuỗi Knuckle Joint for Air Cylinder CJ2/CM2/CG1/CQ2 Series.

Products like this...

Part Number
I-032B
I-040B
I-G012
I-G03SUS
I-G04
I-G04SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Mounting Method Thread Size M
(mm)
Thread Pitch
(mm)
Material Accessories Included Type Overall length Applicable bore size Accessories

96,000 VND

1 Piece(s) 4 Day(s) Single Notched Knuckle JointsTapped101.25[Steel] SteelNot IncludedEye-end knuckle joint Compatible cylinder: CM24825, 32-

223,200 VND

1 Piece(s) 4 Day(s) Single Notched Knuckle JointsTapped141.5[Steel] Free-cutting steelNot IncludedEye-end knuckle joint Compatible cylinder: CM26940-

39,200 VND

1 Piece(s) 32 Day(s) Single Notched Knuckle JointsTapped50.8[Steel] SteelNot IncludedEye-end knuckle joint Compatible cylinder: CQ221.512-

475,200 VND

1 Piece(s) 32 Day(s) Single Notched Knuckle JointsTapped101.25Stainless SteelNot IncludedEye-end knuckle joint Compatible cylinder: CG1, CQ24125(CG1·CQ2), 32(CG1)-

268,800 VND

1 Piece(s) 32 Day(s) Single Notched Knuckle JointsTapped141.5Cast IronNot IncludedEye-end knuckle joint Compatible cylinder: CG1, CQ24232(CQ2), 40(CG1·CQ2)-

656,000 VND

1 Piece(s) 32 Day(s) Single Notched Knuckle JointsTapped141.5Stainless SteelNot IncludedEye-end knuckle joint Compatible cylinder: CG1, CQ24232(CQ2), 40(CG1·CQ2)-