(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Check Valve With Quick-Connect Fitting Compatible With Rechargeable Battery 25A-AKH Series

Check Valve With Quick-Connect Fitting Compatible With Rechargeable Battery 25A-AKH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

 
Part Number
25A-AKH04-00
25A-AKH06-00
25A-AKH08-00
25A-AKH10-00
25A-AKH12-00
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSEffective Sectional Area【classification】
(㎜2)

-

1 Piece(s) Quote 105 or Less

-

1 Piece(s) Quote -~10

-

1 Piece(s) Quote 10~15

-

1 Piece(s) Quote -~30

-

1 Piece(s) Quote 10~40

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Main Body Shape Straight Material PBT
Input Side, Port Type P One-Touch Couplings Output Side, Port Type A One-Touch Couplings