(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]
• Minimal fitting space
• Piston rod with internal or external thread
• Magnetic piston for position sensing
Piston Diameter | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Design | Piston | |||||||||||
Piston rod | ||||||||||||
Cylinder barrel | ||||||||||||
Mode of operation | Double-acting | |||||||||||
Cushioning | ||||||||||||
P | Elastic cushioning rings/plates at both ends | |||||||||||
PPS | - | Pneumatic cushioning, self-adjusting at both ends | - | |||||||||
Cushioning length | ||||||||||||
PPS [mm] | - | 3 | 3.5 | 4 | 5 | 6 | 7 | 7.5 | 10 | - | ||
Position sensing | Via proximity sensor | |||||||||||
Type of mounting | Via through-hole | |||||||||||
Via female thread | ||||||||||||
Via accessories | ||||||||||||
Mounting position | Any |
Part Number |
---|
ADN-32-15-A-P-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stroke: L (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Seals material | Cover material | Piston rod material | Material of cylinder barrel | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod thread | Piston rod end | Impact energy in the end positions (J) | Moving mass (g) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,950,480 VND | 1 Piece(s) | 15 Day(s) | 10 | 15 | -20~80 | 0.06~1 | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | 32 | 415 | 483 | G1/8 | M10x1.25 | External thread | 0.4 | - | 60 | 30 | 265 | 9 | - | 536270 |
Loading...Tải…
Cylinder Operation Method | Double Acting | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
---|
Please check the type/dimensions/specifications of the part ADN-32-15-A-P-A in the Compact Cylinder, ADN Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ADN-32-15-A-P-A trong chuỗi Compact Cylinder, ADN Series.
Part Number |
---|
ADN-20-15-I-P-A |
ADN-25-10-I-P-A |
ADN-25-15-I-P-A |
ADN-32-15-I-P-A |
ADN-32-20-A-P-A |
ADN-32-25-A-P-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stroke: L (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Seals material | Cover material | Piston rod material | Material of cylinder barrel | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod thread | Piston rod end | Impact energy in the end positions (J) | Moving mass (g) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Manufacturer part # |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,541,484 VND | 1 Piece(s) | 15 Day(s) | 10 | 15 | -20~80 | 0.06~1 | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | 20 | 141 | 188 | M5 | M6 | Internal thread | 0.2 | - | 30 | 21 | 131 | 6 | - | 536244 | ||
1,720,656 VND | 1 Piece(s) | 15 Day(s) | 10 | 10 | -20~80 | 0.06~1 | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | 25 | 247 | 295 | M5 | M6 | Internal thread | 0.3 | - | 50 | 23 | 156 | 6 | - | 536260 | ||
1,752,408 VND | 1 Piece(s) | 15 Day(s) | 10 | 15 | -20~80 | 0.06~1 | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | 25 | 247 | 295 | M5 | M6 | Internal thread | 0.3 | - | 50 | 23 | 156 | 6 | - | 536261 | ||
1,950,480 VND | 1 Piece(s) | 15 Day(s) | 10 | 15 | -20~80 | 0.06~1 | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | 32 | 415 | 483 | G1/8 | M8 | Internal thread | 0.4 | - | 60 | 30 | 265 | 9 | - | 536280 | ||
2,004,534 VND | 1 Piece(s) | 15 Day(s) | 10 | 20 | -20~80 | 0.06~1 | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | 32 | 415 | 483 | G1/8 | M10x1.25 | External thread | 0.4 | - | 60 | 30 | 265 | 9 | - | 536271 | ||
2,058,588 VND | 1 Piece(s) | 15 Day(s) | 10 | 25 | -20~80 | 0.06~1 | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | 32 | 415 | 483 | G1/8 | M10x1.25 | External thread | 0.4 | - | 60 | 30 | 265 | 9 | - | 536272 |