(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Cylinder, ADN Series (Part Number)

Compact Cylinder, ADN Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Compact Cylinder, ADN Series
  • Compact Cylinder, ADN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      865,242VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]
• Minimal fitting space
• Piston rod with internal or external thread
• Magnetic piston for position sensing

Compact Cylinder, ADN Series

Compact Cylinder, ADN Series

Features

Compact Cylinder, ADN Series
Compact Cylinder, ADN Series
Compact Cylinder, ADN Series

Specifications

Piston Diameter121620253240506380100125
DesignPiston
Piston rod
Cylinder barrel
Mode of operationDouble-acting
Cushioning
PElastic cushioning rings/plates at both ends
PPS-Pneumatic cushioning, self-adjusting at both ends-
Cushioning length
PPS [mm]-33.545677.510-
Position sensingVia proximity sensor
Type of mountingVia through-hole
Via female thread
Via accessories
Mounting positionAny
Part Number
ADN-32-25-A-P-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Seals material Cover material Piston rod material Material of cylinder barrel Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Manufacturer part #

2,058,588 VND

1 Piece(s) 15 Day(s) 1025-20~800.06~1TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized32415483G1/8M10x1.25External thread0.4-60302659-536272

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part ADN-32-25-A-P-A in the Compact Cylinder, ADN Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ADN-32-25-A-P-A trong chuỗi Compact Cylinder, ADN Series.

Products like this...

Part Number
ADN-20-15-I-P-A
ADN-25-10-I-P-A
ADN-25-15-I-P-A
ADN-32-25-I-P-A
ADN-32-40-A-P-A
ADN-40-10-I-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Seals material Cover material Piston rod material Material of cylinder barrel Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Manufacturer part #

1,541,484 VND

1 Piece(s) 15 Day(s) 1015-20~800.06~1TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized20141188M5M6Internal thread0.2-30211316-536244

1,720,656 VND

1 Piece(s) 15 Day(s) 1010-20~800.06~1TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized25247295M5M6Internal thread0.3-50231566-536260

1,752,408 VND

1 Piece(s) 15 Day(s) 1015-20~800.06~1TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized25247295M5M6Internal thread0.3-50231566-536261

2,058,588 VND

1 Piece(s) 15 Day(s) 1025-20~800.06~1TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized32415483G1/8M8Internal thread0.4-60302659-536282

2,219,994 VND

1 Piece(s) 15 Day(s) 1040-20~800.06~1TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized32415483G1/8M10x1.25External thread0.4-60302659-536274

2,496,689 VND

1 Piece(s) 15 Day(s) 1010-20~800.06~1TPE-U(PUR)Aluminum, AnodizedHigh-alloy steelWrought aluminum alloy, Smooth anodized40686754G1/8M8Internal thread0.7-80373469-536300