(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Cylinder, ADNGF Series (Part Number)

Compact Cylinder, ADNGF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,318,900VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Compact Cylinder, ADNGF Series

Compact Cylinder, ADNGF Series

Compact Cylinder, ADNGF Series

Features

Compact Cylinder, ADNGF Series

Specifications

Piston diameter121620253240506380100
Pneumatic connectionM5M5M5M5G1/8G1/8G1/8G1/8G1/8G1/8
DesignPiston
Piston rod
Cylinder barrel
Mode of operationDouble-acting
CushioningPFlexible cushioning rings/pads at both endsc
Position sensingVia proximity sensor
Type of mountingVia through-hole / via female thread / via accessories
Mounting positionAny

Operating and environmental conditions

Piston diameter121620253240506380100
Pneumatic connectionM5M5M5M5G1/8G1/8G1/8G1/8G1/8G1/8
DesignPiston
Piston rod
Cylinder barrel
Mode of operationDouble-acting
CushioningPFlexible cushioning rings/pads at both ends
Position sensingVia proximity sensor
Type of mountingVia through-hole / via female thread / via accessories
Mounting positionAny
Part Number
ADNGF-25-15-P-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke: L
(mm)
Operating Pressure
(MPa)
Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Manufacturer part # Weight

3,603,452 VND

1 Piece(s) 15 Day(s) 150.1~1252472950.38528191554231191

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Operating Temperature(°C) -20::80 Seals material TPE-U(PUR)
Cover material Aluminum, Anodized Piston rod material High-alloy steel Material of cylinder barrel Wrought aluminum alloy, Smooth anodized
Pneumatic connection M5 Additional moving mass per 10 mm stroke(g) 11 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part ADNGF-25-15-P-A in the Compact Cylinder, ADNGF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ADNGF-25-15-P-A trong chuỗi Compact Cylinder, ADNGF Series.

Products like this...

Part Number
ADNGF-20-10-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke: L
(mm)
Operating Pressure
(MPa)
Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Manufacturer part # Weight

3,318,900 VND

1 Piece(s) 12 Day(s) 100.15~1201411880.26026161554221161