(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Compact Cylinder, ADNGF Series
Piston diameter | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|---|---|
Pneumatic connection | M5 | M5 | M5 | M5 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | |
Design | Piston | ||||||||||
Piston rod | |||||||||||
Cylinder barrel | |||||||||||
Mode of operation | Double-acting | ||||||||||
Cushioning | P | Flexible cushioning rings/pads at both endsc | |||||||||
Position sensing | Via proximity sensor | ||||||||||
Type of mounting | Via through-hole / via female thread / via accessories | ||||||||||
Mounting position | Any |
Piston diameter | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|---|---|---|
Pneumatic connection | M5 | M5 | M5 | M5 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | |
Design | Piston | ||||||||||
Piston rod | |||||||||||
Cylinder barrel | |||||||||||
Mode of operation | Double-acting | ||||||||||
Cushioning | P | Flexible cushioning rings/pads at both ends | |||||||||
Position sensing | Via proximity sensor | ||||||||||
Type of mounting | Via through-hole / via female thread / via accessories | ||||||||||
Mounting position | Any |
Part Number |
---|
ADNGF-20-10-P-A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke: L (mm) | Operating Pressure (MPa) | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,318,900 VND | 1 Piece(s) | 12 Day(s) | 10 | 0.15~1 | 20 | 141 | 188 | 0.2 | 60 | 26 | 161 | 554221 | 161 |
Loading...Tải…
Cylinder Operation Method | Double Acting | Operating Temperature(°C) | -20::80 | Seals material | TPE-U(PUR) |
---|---|---|---|---|---|
Cover material | Aluminum, Anodized | Piston rod material | High-alloy steel | Material of cylinder barrel | Wrought aluminum alloy, Smooth anodized |
Pneumatic connection | M5 | Additional moving mass per 10 mm stroke(g) | 11 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Please check the type/dimensions/specifications of the part ADNGF-20-10-P-A in the Compact Cylinder, ADNGF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ADNGF-20-10-P-A trong chuỗi Compact Cylinder, ADNGF Series.
Part Number |
---|
ADNGF-25-15-P-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke: L (mm) | Operating Pressure (MPa) | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,603,452 VND | 1 Piece(s) | 15 Day(s) | 15 | 0.1~1 | 25 | 247 | 295 | 0.3 | 85 | 28 | 191 | 554231 | 191 |