(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear drive, DFM Series (Part Number)

Linear drive, DFM Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Linear drive, DFM Series
  • Linear drive, DFM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,190,698VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Linear drive, DFM Series

Linear drive, DFM Series

Features

Linear drive, DFM Series

Specifications

Piston diameter610121620253240506380100
Pneumatic connectionM3M3M5M5M5G1/8G1/8G1/8G1/4G1/4G3/8G3/8
DesignPiston
Piston rod
Guide rods with yoke
CushioningElastic cushioning rings/plates at both ends
Position sensingVia proximity switch
Type of mountingWith through-hole
With female thread
Mounting positionAny
Protection against torsion/guideGuide rod with yoke/with plain-bearing or ball bearing guide
--------------
Operating and environmental conditions-------------
--------------
Piston diameter610121620253240506380100
Operating pressure [bar]2 to 81.5 to 82 to 101.5 to 101 to 100.5 to 10
Operating mediumCompressed air to ISO 85731:2010 [7:4:4]
Note on operating/ pilot mediumLubricated operation possible (in which case lubricated operation will always be required)
Ambient temperature [℃]DFM-...-GF-10 to +60-20 to +80
DFM-...-KF--5 to +60
Corrosion resistance CRC1

Speeds [m/s]

Piston diameter610121620253240506380100
Cushioning P
Maximum speed, advancing1.31.70.80.80.80.80.80.80.60.60.40.4
Maximum speed, retracting1.11.60.80.80.80.80.80.80.60.60.40.4
Part Number
DFM-10-5-P-A-GF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke
(mm)
Pneumatic connection Piston diameter
(mm)
Guide Max. speed
(m/s)
Impact energy in the end positions
(J)
Max. force Fy
(N)
Max. force Fz
(N)
Max. torque Mx
(Nm)
Max. torque My
(Nm)
Max. torque Mz
(Nm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Moving mass
(g)
Housing material Cover material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Distance of centre of gravity of payload to yoke plate xs
(mm)
Max. static moment Mx
(Nm)
Max. static moment My
(Nm)
Max. permissible torque load Mx as a function of the stroke
(Nm)
Max. force Fz static
(N)
Max. force Fy static
(N)
Center of gravity of the moving mass as a function of the stroke
(mm)
Max. static moment Mz
(Nm)
Max. payload as a function of the stroke at defined distance xs
(N)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

3,358,908 VND

1 Piece(s) 41 Day(s) 105M310Sliding guide1.70.035-----476810Wrought aluminum alloy, anodizedHigh-alloy stainless steel1.58--10--0.057----3.71 - Low corrosion stress--

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Seals material NBR Piston rod material High-alloy stainless steel Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Please check the type/dimensions/specifications of the part DFM-10-5-P-A-GF in the Linear drive, DFM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DFM-10-5-P-A-GF trong chuỗi Linear drive, DFM Series.

Products like this...

Part Number
DFM-10-10-P-A-GF
DFM-10-15-P-A-GF
DFM-10-20-P-A-GF
DFM-12-10-P-A-GF
DFM-12-10-P-A-KF
DFM-12-100-P-A-GF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStroke
(mm)
Pneumatic connection Piston diameter
(mm)
Guide Max. speed
(m/s)
Impact energy in the end positions
(J)
Max. force Fy
(N)
Max. force Fz
(N)
Max. torque Mx
(Nm)
Max. torque My
(Nm)
Max. torque Mz
(Nm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Moving mass
(g)
Housing material Cover material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Distance of centre of gravity of payload to yoke plate xs
(mm)
Max. static moment Mx
(Nm)
Max. static moment My
(Nm)
Max. permissible torque load Mx as a function of the stroke
(Nm)
Max. force Fz static
(N)
Max. force Fy static
(N)
Center of gravity of the moving mass as a function of the stroke
(mm)
Max. static moment Mz
(Nm)
Max. payload as a function of the stroke at defined distance xs
(N)
Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

3,400,866 VND

1 Piece(s) 15 Day(s) 1010M310Sliding guide1.70.035-----476813Wrought aluminum alloy, anodizedHigh-alloy stainless steel1.58--10--0.046----31 - Low corrosion stress--

3,442,824 VND

1 Piece(s) 15 Day(s) 1015M310Sliding guide1.70.035-----476818.5Wrought aluminum alloy, anodizedHigh-alloy stainless steel1.58--10--0.039----2.41 - Low corrosion stress--

3,484,782 VND

1 Piece(s) 15 Day(s) 1020M310Sliding guide1.70.035-----476821Wrought aluminum alloy, anodizedHigh-alloy stainless steel1.58--10--0.034----21 - Low corrosion stress--

5,561,514 VND

1 Piece(s) 15 Day(s) 1010M512Sliding guide0.80.07-----5168172Wrought aluminum alloyWrought aluminum alloy210-208025--0.6----281 - Low corrosion stress170824344

7,605,360 VND

1 Piece(s) 15 Day(s) 1010M512Recirculating ball bearing guide0.80.071931933.951.741.745168155Wrought aluminum alloyWrought aluminum alloy210-560257.283.20.8835535513.63.2280 - No corrosion stress170899314

6,642,216 VND

1 Piece(s) 15 Day(s) 10100M512Sliding guide0.80.07-----5168318Wrought aluminum alloyWrought aluminum alloy210-208025--0.4----191 - Low corrosion stress170831779