(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Proximity sensor, SIEN Series (Part Number)

Proximity sensor, SIEN Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Proximity sensor, SIEN Series
  • Proximity sensor, SIEN Series
  • Proximity sensor, SIEN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,312,026VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Proximity sensor, SIEN Series
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Flush / Non Flush
● Rated Operating Distance (mm.) : 0.8 and 1.5
● Electrical output : NPN or PNP
● Thread Size: M5x0.5 and M8x1
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2.5
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Proximity sensor, SIEN Series

Proximity sensor, SIEN Series

Features

Proximity sensor, SIEN Series

Specifications

Size4 mmM56.5 mmM8M12M18M30
Conforms toEN 60947-5-2
CertificationcULus listed (OL)
RCM trademark
CE mark (see declaration of conformity)To EU EMC Directive
Note on materialsFree of copper and PTFE
RoHS-compliant
-Contains PWIS (paint-wetting impairment substances)
Size4 mmM56.5 mmM8M12M18M30
Ambient temperature [℃]-25 to +70
Output, general
Mounting typeFlushNon-flush
Size4 mmM56.5 mmM8M12M18M30M8M12M18M30
Repetition accuracy [mm]0.040.040.070.070.10.250.50.120.20.40.75
Switching output
Mounting typeFlushNon-flush
Size4 mmM56.5 mmM8M12M18M30M8M12M18M30
Switching outputPNPPNP
NPNNPN
Switching element functionN/O contactN/O contact
N/C contactN/C contact
Rated operating distance [mm]0.80.81.51.525102.54815
Assured switching distance [mm]0.640.641.211.211.624.058.12.033.246.4812.15
Reduction factors
Aluminium0.40.40.250.250.40.40.450.250.50.50.5
Stainless steel St 18/80.70.70.70.70.60.80.80.70.90.80.85
Copper0.30.30.20.20.30.40.40.20.50.40.43
Brass0.40.40.350.350.50.50.550.350.60.50.53
Steel St 371.01.01.01.01.01.01.01.01.01.01.0
Hysteresis [mm]--≤ 0.07≤ 0.07≤ 0.18≤ 0.55≤ 1.1≤ 0.12≤ 0.36≤ 0.88≤ 1.65
Max. switching frequency [Hz]3,0003,0005,0005,0003,0002,0001,2003,0002,0002,000700
Max. output current [mA]200
Voltage drop  [V]0 to 2
Part Number
SIEN-M8B-NS-S-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHousing material Degree of protection Type of mounting Cable length
(m)
Material of cable sheath Size Rated operating distance
(mm)
Electrical output Switching output Electrical connection Corrosion resistance class (CRC) Weight
(g)
Manufacturer part #

2,423,202 VND

1 Piece(s) 15 Day(s) 10Brass, PA, High-alloy stainless steel, Chrome-platedIP65, IP67With lock nut--M8x11.5NPNNPN3-pin, M8x1, Plug2 - Moderate corrosion stress18150385

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

DC operating voltage range(V) 10-30 Max. output current(mA) 200 Max. switching frequency(Hz) 5000
Mounting type Flush Min. Ambient temperature(°C) -25 Max. Ambient temperature(°C) 70

Please check the type/dimensions/specifications of the part SIEN-M8B-NS-S-L in the Proximity sensor, SIEN Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SIEN-M8B-NS-S-L trong chuỗi Proximity sensor, SIEN Series.

Products like this...

Part Number
SIEN-M5B-NS-S-L
SIEN-M5B-PS-K-L
SIEN-M5B-PS-S-L
SIEN-M8B-NS-K-L
SIEN-M8B-PS-K-L
SIEN-M8B-PS-S-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSHousing material Degree of protection Type of mounting Cable length
(m)
Material of cable sheath Size Rated operating distance
(mm)
Electrical output Switching output Electrical connection Corrosion resistance class (CRC) Weight
(g)
Manufacturer part #

2,801,202 VND

1 Piece(s) 15 Day(s) -PA, High-alloy stainless steelIP67---M5x0.50.8NPNNPN3-pin, M8x1, Plug4 - Particularly high corrosion stress4.3150369

2,689,581 VND

1 Piece(s) 15 Day(s) 10PA, High-alloy stainless steelIP67-2.5TPE-U(PUR)M5x0.50.8PNPPNP3-wire, Cable4 - Particularly high corrosion stress33.6150370

2,689,581 VND

1 Piece(s) 15 Day(s) 10PA, High-alloy stainless steelIP67---M5x0.50.8PNPPNP3-pin, M8x1, Plug4 - Particularly high corrosion stress4.3150371

2,423,202 VND

1 Piece(s) 15 Day(s) 10PA, High-alloy stainless steelIP65, IP67With lock nut2.5TPE-U(PUR)M8x11.5NPNNPNCable2 - Moderate corrosion stress53150384

2,312,026 VND

1 Piece(s) 15 Day(s) 10PA, High-alloy stainless steelIP65, IP67With lock nut2.5TPE-U(PUR)M8x11.5PNPPNPCable2 - Moderate corrosion stress53150386

2,312,026 VND

1 Piece(s) 15 Day(s) 10Brass, PA, High-alloy stainless steel, Chrome-platedIP65, IP67With lock nut--M8x11.5PNPPNP3-pin, M8x1, Plug2 - Moderate corrosion stress18150387