(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Proximity sensor, SME Series (Part Number)

Proximity sensor, SME Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      679,578VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Proximity sensor, SME Series
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : For T-Slot or Round slot and Block shape
● Electrical Connection : 3 wire cable
● DC Operating Voltage Range (V) : 0-30, 3-230, 5-30 and 12-27
● Wire Length (m.): 0.3, 2.5, 5 and 7.5
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

Proximity sensor, SME Series

SME-8M

Proximity sensor, SME Series

Features

Proximity sensor, SME Series

Specifications

General technical data
DesignFor T-slot
Based on standardEN 60947-5-2
Approval certificatec UL us - listed (OL)
RCM trademark
CE marking (see declaration of conformity)To EU EMC Directive
Special characteristicsOil resistant
Note on materialsFree of copper and PTFE
RoHS-compliant
Input signal/measuring element
Measuring principleMagnetic reed
Ambient temperature  [°C]               -40 to +70
Switching output
TypeSME-8M-DSSME-8M-ZSSME-8M-DO
Switching outputContacting, bipolar
Switching element functionN/O contactN/O contactN/C contact
Max. output current [mA]50080
Max. output current in mounting kits [mA]8080
Max. switching capacity DC [W]102.4
Max. switching capacity DC in mounting kits [W]2.42.4
Max. switching capacity AC [VA]102.4
Max. switching capacity AC in mounting kits [VA]2.42.4
Voltage drop [V]≤1.5≤4.8≤3.5

SME-10

Proximity sensor, SME Series

Features

Proximity sensor, SME Series

Specifications

DesignFor C-slot
Conforms toEN 60947-5-2
CertificationRCM trademark
CE markTo EU EMC Directive
Note on materialsFree of copper and PTFE
Measuring principleMagnetic reed
Ambient temperature [°C]-20 to +70
Switching outputContacting, bipolar
Switching element functionN/O contact
Reproducibility of switching value [mm]± 0.1
Switch-on time [ms]≤ 0.6
Switch-off time [ms]≤ 0.05
Max. output current [mA]100
Max. switching frequency [Hz]500
Max. switching capacity DC [W]1
Voltage drop [V]0
Protection against short circuitNo
Protection against overloadingNo
Operating voltage range DC [V]12 to 27
Operating voltage range AC [V]12 to 27
Reverse polarity protectionNo

Electromechanical components

TypeSME-10-…-K…-…SME-10-…-S…-…
Electrical connectionCable, 3-wireCable with plug M8x1, 3-pin
Connection directionIn-line, lateralIn-line, lateral
Cable length [m]2.50.3
Information on cable sheath materialsTPE-U (PUR)

SME-8

Proximity sensor, SME Series

Features

Proximity sensor, SME Series

Specifications

TypeSME-8-…-S6SME-8-…-230
DesignFor T-slot
Conforms to standardEN 60947-5-2
Certification-RCM trademark
-CCC
CE marking-To EU EMC Directive
-To EU Low Voltage Directive
Note on materialsFree of copper and PTFE
RoHS-compliant
Measuring principleMagnetic reed
Ambient temperature [°C]-40 to +120-30 to +60
Switching outputContacting, bipolarContacting, bipolar
Switching element functionN/O contact
Reproducibility of switching value [mm]±0.1±0.1
Switch-on time [ms]≤0.52
Switch-off time [ms]≤0.030.03
Max. switching frequency [Hz]800500
Max. output current [mA]500120
Max. switching capacity AC [VA]10
Max. switching capacity DC [W]10
Voltage drop [V]≤0≤3.9
Residual current [mA]-0
Part Number
SME-1-LED-24-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDesign Housing material Degree of protection DC operating voltage range
(V)
Operating voltage range AC
(V)
Max. output current
(mA)
Type of mounting Mounting position Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Max. switching capacity DC
(Hz)
Tightening torque
(Nm)
Max. tightening torque
(Nm)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Electrical connection Repetition accuracy
(mm)
Weight
(g)
Manufacturer part #

4,026,367 VND

1 Piece(s) 15 Day(s) -Block designPET-reinforcedIP6712-2712-271000With accessoriesAny2.5TPE-U(PUR)-27---20703-wire, Cable-110151669

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Measuring principle Magnetic reed Switching output Contact-based, bipolar

Please check the type/dimensions/specifications of the part SME-1-LED-24-B in the Proximity sensor, SME Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SME-1-LED-24-B trong chuỗi Proximity sensor, SME Series.

Products like this...

Part Number
SME-10-KL-LED-24
SME-10M-DS-24V-E-0,​3-L-M8D
SME-10M-DS-24V-E-2,​5-L-OE
SME-10M-ZS-24V-E-2,​5-L-OE
SME-8-K-24-S6
SME-8-K-LED-230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDesign Housing material Degree of protection DC operating voltage range
(V)
Operating voltage range AC
(V)
Max. output current
(mA)
Type of mounting Mounting position Cable length
(m)
Material of cable sheath Max. switching frequency
(Hz)
Max. switching capacity DC
(Hz)
Tightening torque
(Nm)
Max. tightening torque
(Nm)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Electrical connection Repetition accuracy
(mm)
Weight
(g)
Manufacturer part #

1,609,835 VND

1 Piece(s) 15 Day(s) 10for round slotPPS, High-alloy stainless steelIP65, IP6712-2712-27100Clamped in round slot, Can be inserted in slot lengthwise-2.5TPE-U(PUR)50010.1--20703-wire, Cable-20173210

1,255,849 VND

1 Piece(s) 15 Day(s) 10for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-305-30300Screwed tightly, Can be inserted in slot from aboveAny0.3TPE-U(PUR)509-0.4-4070-0.26.7551367

1,198,927 VND

1 Piece(s) 15 Day(s) 10for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-305-30300Screwed tightly, Can be inserted in slot from aboveAny2.5TPE-U(PUR)509-0.4-4070-0.216.8551365

1,198,927 VND

1 Piece(s) 15 Day(s) 10for round slotPA-reinforced, High-alloy stainless steelIP65, IP685-305-30100Screwed tightly, Can be inserted in slot from aboveAny2.5TPE-U(PUR)503-0.4-4070-0.214.6551369

1,639,186 VND

1 Piece(s) 15 Day(s) -for T-slotEpoxy resin, PET, High-alloy stainless steelIP670-300-30500Clamped in T slot, Can be inserted in slot lengthwise-2.5TPE-S800100.2--40120--50161756

1,639,186 VND

1 Piece(s) 15 Day(s) -for T-slotEpoxy resin, PET, High-alloy stainless steelIP683-2303-230120Clamped in T slot, Can be inserted in slot lengthwise-2.5TPE-U(PUR)500100.2--3060--39152820