(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Connecting Cable, NEBU Series (Part Number)

Connecting Cable, NEBU Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      279,765VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Connecting Cable, NEBU Series

Sensor, NEBU Series

Specifications

NEBU-M8

Conforms to standardCode -K-, code -E-EN 61076-2-104
EN 61076-2-101
Wire colours and connection numbers to EN 60947-5-2
Code -R-Wire colours and connection numbers to EN 60947-5-2
Based on standardCode -R-EN 61076-2-104
Cable designationWith 2x inscription label holders
Degree of protectionIP65, IP68, IP69K
Note on degree of protectionIn assembled state
Cable characteristicCode -K-Standard
Code -E-Suitable for energy chains
Code -R-Suitable for robot applications
Cable testing conditionsBending strength: to Festo standard
Test conditions on request
Cable characteristicStandardEnergy chain: 5 million cycles, bending radius 75 mm
Suitable for energy chainsEnergy chain: 5 million cycles, bending radius 28 mm
Suitable for robot applicationsEnergy chain: 5 million cycles, bending radius 28 mm
Torsional resistance more than 300000 cycles, ±270°/0.1 m
Cable diameterWithout switching status indication[mm]4.5
With switching status indication[mm]3.4
Cable diameter tolerance[mm]±0.1
Cable compositionWithout switching status indication[mm2]3x 0.254x 0.25
With switching status indication[mm2]2x 0.25
Conductor nominal cross section[mm2]0.25

NEBU-M12

Conforms to standardEN 61076-2-101
EN 61076-2-104
Wire colours and connection numbers to EN 60947-5-2
Cable designation-With 2x inscription label holders
NEBU-M12G5-c-Q8N-M12G5Without inscription label holder
NEBU-M12G5-K-1-N-M12G3Without inscription label holder
Degree of protectionIP65, IP68, IP69K
Note on degree of protectionIn assembled state
Cable characteristicCode -K-Standard
Code -E-Suitable for energy chains
Code -R-Suitable for robot applications
Cable testing conditionsBending strength: to Festo standard
Test conditions on request
Cable characteristicStandardEnergy chain: 5 million cycles, bending radius 75 mm
Suitable for energy chainsEnergy chain: 5 million cycles, bending radius 28 mm
Code
-Q8N-
Energy chain: 5 million cycles, bending radius 75 mm
Suitable for robot applicationsEnergy chain: 5 million cycles, bending radius 28 mm
Torsional resistance more than 300000 cycles,
±270°/0.1 m
Cable diameter [mm]4.5
Code -Q8N-[mm]7
Cable diameter tolerance[mm]±0.1
Cable composition [mm2]-2x 0.253x 0.254x 0.255x 0.25
Code -Q8N-[mm2]5x 1----
Conductor nominal cross section [mm2]-0.250.250.250.25
Code -Q8N-[mm2]1----
Part Number
NEBU-M8G3-K-0.5-M8G3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMax. Ambient temperature
(°C)
Cable length
(m)
Cable design
(mm²)
Electrical connection 1, cable outlet Electrical connection 1, number of pins/wires Electrical connection 1, occupied pins/wires Electrical connection 2, connection type Electrical connection 2, cable outlet Electrical connection 2, type of mounting Electrical connection 2, number of pins/wires Electrical connection 2, occupied pins/wires Current rating at 40°C
(A)
Surge resistance
(kV)
DC operating voltage range
(V)
Operating voltage range AC
(V)
Manufacturer part number Weight
(g)

389,829 VND

1 Piece(s) 15 Day(s) -700.53 x 0.25Straight33PlugStraightScrew-type lock3331.50-600-6054134622

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Housing material TPE-U(PUR) Material of cable sheath TPE-U(PUR) Insulating sheath material PP
Min. Ambient temperature(°C) -25 Cable diameter(mm) 4.5 Cable diameter tolerance(mm) ± 0.1
Nominal conductor cross section(mm²) 0.25 Electrical connection 1, connection type Socket Electrical connection 1, type of mounting Screw-type lock
Degree of protection IP69K, IP65, IP68 Contamination level 3 Color cable sheath Gray
Housing colour Black Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part NEBU-M8G3-K-0.5-M8G3 in the Connecting Cable, NEBU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NEBU-M8G3-K-0.5-M8G3 trong chuỗi Connecting Cable, NEBU Series.

Products like this...

Part Number
NEBU-M12G5-K-2.5-LE4
NEBU-M12G5-K-5-LE3
NEBU-M12G5-K-5-LE4
NEBU-M8G3-K-1-M8G3
NEBU-M8G3-K-10-LE3
NEBU-M8G3-K-2.5-LE3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMax. Ambient temperature
(°C)
Cable length
(m)
Cable design
(mm²)
Electrical connection 1, cable outlet Electrical connection 1, number of pins/wires Electrical connection 1, occupied pins/wires Electrical connection 2, connection type Electrical connection 2, cable outlet Electrical connection 2, type of mounting Electrical connection 2, number of pins/wires Electrical connection 2, occupied pins/wires Current rating at 40°C
(A)
Surge resistance
(kV)
DC operating voltage range
(V)
Operating voltage range AC
(V)
Manufacturer part number Weight
(g)

441,860 VND

1 Piece(s) 15 Day(s) 10702.54 x 0.25Straight54Cable--4442.50-2500-25055032677

486,686 VND

1 Piece(s) 15 Day(s) -7053 x 0.25Straight53Cable--3342.50-2500-250541364128

580,341 VND

1 Piece(s) 15 Day(s) 107054 x 0.25Straight54Cable--4442.50-2500-250541328143

416,245 VND

1 Piece(s) 15 Day(s) -7013 x 0.25Straight33PlugStraightScrew-type lock3331.50-600-6054134733

682,801 VND

1 Piece(s) 15 Day(s) -70103 x 0.25Straight33Cable--3331.50-600-60541332242

279,765 VND

1 Piece(s) 15 Day(s) 10702.53 x 0.25Straight33Cable--3331.50-600-6054133364