(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Filter regulator, MS6 Series (Part Number)

Filter regulator, MS6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,941,662VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Festo MS6 Series Filter Regulator

  • Filter and regulator combination unit
  • Various filtration levels available (5µm, 40µm)
  • Pneumatic connections: G1/2, G1/4, G3/8
  • Bowl material options: PC, Wrought aluminum alloy
  • Operating pressure range: 0.8 to 20 bar
  • Ambient temperature range: -10 to +60°C
  • Compressed air operation as per ISO 8573-1:2010

Filter regulator, MS6 Series

Filter regulator

Features

Filter regulator

Specifications

SizeMS4MS6
Pneumatic connection 1, 2Female threadG 1/8 or G 1/4G 1/4, G 3/8 or G 1/2
Connecting plate AG...G 1/8, G 1/4 or G 3/8G 1/4, G 3/8, G 1/2 or G 3/4
Connecting plate AQ...NPT 1/8, NPT 1/4 or NPT 3/8NPT 1/4, NPT 3/8, NPT 1/2 or NPT 3/4
Constructional designFilter regulator with/without pressure display
Regulating functionOutput pressure constant, with return flow action, with/without secondary venting
Type of mountingVia accessories
In-line installation
Front panel mounting
Mounting positionVertical ±5°
Grade of filtration [µm]5
40
Air purity class at the outputCompressed air in accordance with ISO 8573­1:2010 [6:4:4] (Grade of filtration 5 µm)
Compressed air in accordance with ISO 8573­1:2010 [7:4:4] (Grade of filtration 40 µm)
Bowl guardPlastic bowl guard
Integrated as metal bowl
Condensate drainManual rotary
Semi-automatic
Fully automatic
-Fully automatic, electrically actuated
Regulator lockRotary knob with detent, lockable via accessories
Rotary knob with integrated lock
Pressure regulation range  [bar]D50.3 to 4
D60.3 to 7
D70.5 to 12 (0.5 to 10 with pressure sensor variant AD... or with UL certification)
D8-0.5 to 16 (0.5 to 10 with UL certification)
Max. hysteresis [bar]0.25
Pressure displayVia pressure sensor for displaying output pressure via LCD display and electrical output
Via pressure sensor for displaying output pressure via operational status indicator and electrical output
Via pressure gauge for displaying output pressure
Via pressure gauge with red/green scale for displaying output pressure
G 1/8 prepared-
G 1/4 prepared
Max. condensate volume [cm3]19 (with plastic bowl guard) 25 (with metal bowl)38
Part Number
MS6-LFR-1/2-D7-ERM-AS-Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFilter, Filtration Level Bowl guard Standard nominal flow rate
(l/min)
Material of bowl Material of operator panel Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pressure regulation range
(bar)
Max. Pressure regulation range
(bar)
Min. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Operating medium Air quality class at the output Manufacturer part # Weight
(g)

2,941,662 VND

1 Piece(s) 15 Day(s) 1040µmPlastic bowl guard4500PCPOM, PA0.8200.512-10-10Inert gas, Compressed air as per ISO 8573-1:2010 [-:4:-]Compressed air as per ISO 8573-1:2010 [7:4:4]529189875

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Pressure Gauge With Standard Pressure Gauge Pneumatic connection 1 G1/2 Pneumatic connection 2 G1/2
Max. condensate volume(ml) 38 Max. pressure hysteresis(bar) 0.25 Housing material Die-cast aluminum
Compressed air filter material PE Seals material NBR Max. Temperature of medium(°C) 60
Max. Ambient temperature(°C) 60 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 60
Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part MS6-LFR-1/2-D7-ERM-AS-Z in the Filter regulator, MS6 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MS6-LFR-1/2-D7-ERM-AS-Z trong chuỗi Filter regulator, MS6 Series.

Products like this...

Part Number
MS6-LFR-1/2-D6-ERV-AS
MS6-LFR-1/2-D7-CRM-AS
MS6-LFR-1/2-D7-CRV-AS
MS6-LFR-1/2-D7-ERV-AS
MS6-LFR-1/2-D7-EUM-AS
MS6-LFR-1/2-D7-EUV-AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSFilter, Filtration Level Bowl guard Standard nominal flow rate
(l/min)
Material of bowl Material of operator panel Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Pressure regulation range
(bar)
Max. Pressure regulation range
(bar)
Min. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Operating medium Air quality class at the output Manufacturer part # Weight
(g)

4,032,905 VND

1 Piece(s) 15 Day(s) 1040µmPlastic bowl guard6200PCPA, POM2120.3755Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4]529182875

2,941,662 VND

1 Piece(s) 15 Day(s) 105µmPlastic bowl guard4000PCPA, POM0.8200.512-10-10Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gasCompressed air as per ISO 8573-1:2010 [6:4:4]529184875

4,032,905 VND

1 Piece(s) 15 Day(s) 105µmPlastic bowl guard4000PCPA, POM2120.51255Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gasCompressed air as per ISO 8573-1:2010 [6:4:4]529186875

4,032,905 VND

1 Piece(s) 15 Day(s) 1040µmPlastic bowl guard4500PCPA, POM2120.51255Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4]529190875

3,904,051 VND

1 Piece(s) 15 Day(s) 1040µmIntegrated as metal bowl guard4500Wrought aluminum alloyPA, POM0.8200.512-10-10Compressed air as per ISO 8573-1:2010 [-:4:-], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4]5291921087

4,994,869 VND

1 Piece(s) 15 Day(s) 1040µmIntegrated as metal bowl guard4500Wrought aluminum alloyPA, POM2120.51255Compressed air as per ISO 8573-1:2010 [7:4:-], Inert gasCompressed air as per ISO 8573-1:2010 [7:4:4]5291941087