(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Filter, regulator and lubricator functions in a single unit
·High flowate and highly efficient at removing contaminants
·Good regulation characteristics with minimal pressure hysteresis
·Setting values are secured by latching the rotary knob
·Lockable rotary knob
·Two pressure regulation ranges: 0.50...7 bar and 0.5 12 bar
·Two pressure gauge connections for different installation options
·Choice of manual, semi-automatic or fully automatic condensate drain
·Choice of filter inserts 5 or 40pm
Size | Micro | Mini | Midi | Maxi |
---|---|---|---|---|
Pneumatic connection 1, 2 | M5, M7, G 1/8, QS-4, QS-6 | G 1/8, G 1/4, G 3/8 | G 1/4, G 3/8, G 1/2, G 3/4 | G 1/2, G 3/4, G1 |
Design | Filter regulator with/without pressure gauge | |||
Proportional standard mist lubricator | ||||
Type of mounting | Via accessories | |||
In-line installation | ||||
Assembly position | Vertical ±5° | |||
Grade of filtration [µm] | 5 | 5 | ||
- | 40 | |||
Air purity class at the output | Compressed air according to ISO 85731:2010 [6:8:-] (grade of filtration 5 µm) | |||
- | Compressed air according to ISO 85731:2010 [7:8:-] (grade of filtration 40 µm) | |||
- | Inert gases | |||
Bowl guard | - | Metal bowl guard | ||
Condensate drain | Manual rotary | |||
Semi-automatic | Fully automatic | |||
Regulator lock | Rotary knob with detent | |||
- | Rotary knob with integrated lock | |||
Pressure regulation range [bar] | 0.5 to 7 | 0.5 to 7 | ||
0.5 to 12 | ||||
Max. hysteresis [bar] | 0.3 | 0.2 | 0.4 | |
Pressure indication | Via pressure gauge | |||
M5 prepared | G 1/8 prepared | G 1/4 prepared | G 1/4 prepared | |
Max. condensate volume [cm3] | 3 | 22 | 43 | 80 |
Size | Mini |
---|---|
Pneumatic connection | G 1/4 |
Design | Filter/regulator/lubricator |
Regulating function | With return flow function, with secondary venting |
Type of mounting | Inline installation |
Via through-holes | |
Via mounting bracket | |
Assembly position | Vertical ±5° |
Grade of filtration [µm] | 5 |
40 | |
Air purity class at the output | Compressed air in accordance with ISO 85731:2010 [6:8:-] (Grade of filtration 5 µm) |
Compressed air in accordance with ISO 85731:2010 [7:8:-] (Grade of filtration 40 µm) | |
Inert gases | |
Condensate drain | Manual rotary |
Semi-automatic | |
Regulator lock | Rotary knob with detent |
Pressure regulation range [bar] | 0.5 to 7 |
Max. hysteresis [bar] | 0.5 |
Pressure indication | Via pressure gauge |
Pressure gauge connection | G 1/8 |
Size | Mini | Midi | Maxi | ||||
---|---|---|---|---|---|---|---|
Pneumatic connection 1, 2 | G 1/8 | G 1/4 | G 1/4 | G 3/8 | G 1/2 | G 1/2 | G 3/4 |
Type of mounting | Via accessories | ||||||
In-line installation | |||||||
Assembly position | Vertical ±5° | ||||||
Grade of filtration [µm] | 40 | ||||||
Air purity class at the output | Compressed air in accordance with ISO 85731:2010 [7:4:-] | ||||||
Inert gases | |||||||
Bowl guard | Metal bowl guard | ||||||
Condensate drain | Manual rotary | ||||||
Fully automatic | |||||||
Actuator lock | Rotary knob with detent | ||||||
Pressure regulation range [bar] | 0.5 to 12 | ||||||
Max. hysteresis [bar] | 0.2 | 0.2 | 0.4 | 0.3 | 0.3 | 0.15 | 0.15 |
Pressure indication | Via pressure gauge | ||||||
Max. condensate volume [cm3] | 22 | 43 | 80 (43) |
Part Number |
---|
FRC-1/4-DB-7-MINI |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Max. condensate volume (ml) | Max. pressure hysteresis (bar) | Housing material | Compressed air filter material | Seals material | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Operating medium | Air quality class at the output | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,116,144 VND | 1 Piece(s) | 41 Day(s) | 10 | ≥ 650 | G1/4 | G1/4 | - | 0.5 | PA-reinforced | PE | NBR | 1.5 | 10 | -5 | 50 | -5 | 50 | Compressed air as per ISO 8573-1:2010 [-:-:-], Inert gas | Compressed air as per ISO 8573-1:2010 [7:8:-], Inert gas | 1 - Low corrosion stress | 537654 | 300 |
Loading...Tải…
Filter, Filtration Level | 40µm | Pressure Gauge | With Standard Pressure Gauge | Bowl guard | Metal bowl guard |
---|---|---|---|---|---|
Material of bowl | PC | Min. Pressure regulation range(bar) | 0.5 | Max. Pressure regulation range(bar) | 12 |
Please check the type/dimensions/specifications of the part FRC-1/4-DB-7-MINI in the Air Preparation Unit, FRC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FRC-1/4-DB-7-MINI trong chuỗi Air Preparation Unit, FRC Series.
Part Number |
---|
FRC-1/2-D-MIDI |
FRC-1/2-D-MIDI-A |
FRC-1/2-D-MIDI-KC |
FRC-1/8-D-MINI |
FRC-3/8-D-MIDI |
FRC-3/8-D-MIDI-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Standard nominal flow rate (l/min) | Pneumatic connection 1 | Pneumatic connection 2 | Max. condensate volume (ml) | Max. pressure hysteresis (bar) | Housing material | Compressed air filter material | Seals material | Min. Operating pressure (bar) | Max. Operating pressure (bar) | Min. Temperature of medium (°C) | Max. Temperature of medium (°C) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Operating medium | Air quality class at the output | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,336,313 VND | 1 Piece(s) | 15 Day(s) | 10 | 2600 | G1/2 | G1/2 | 43 | 0.2 | Die-cast zinc | - | - | 1 | 16 | -10 | 60 | -10 | 60 | Inert gas, Compressed air as per ISO 8573-1:2010 [-:9:-] | Compressed air as per ISO 8573-1:2010 [7:8:-], Inert gas | 2 - Moderate corrosion stress | 159590 | 1440 | ||
9,388,631 VND | 1 Piece(s) | 15 Day(s) | 10 | 2600 | G1/2 | G1/2 | 43 | 0.2 | Die-cast zinc | - | - | 2 | 12 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gas | Compressed air as per ISO 8573-1:2010 [7:8:-], Inert gas | 2 - Moderate corrosion stress | 159591 | 1440 | ||
20,025,551 VND | 1 Piece(s) | 41 Day(s) | 10 | 2400 | G1/2 | G1/2 | 43 | 0.3 | Die-cast zinc | - | - | 1 | 16 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [-:-:-], Inert gas | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:-] | 2 - Moderate corrosion stress | 185823 | 3000 | ||
5,190,162 VND | 1 Piece(s) | 15 Day(s) | 10 | 700 | G1/8 | G1/8 | 22 | 0.2 | Die-cast zinc | - | - | 1 | 16 | -10 | 60 | -10 | 60 | Inert gas, Compressed air as per ISO 8573-1:2010 [-:9:-] | Compressed air as per ISO 8573-1:2010 [7:8:-], Inert gas | 2 - Moderate corrosion stress | 159604 | 660 | ||
7,336,313 VND | 1 Piece(s) | 15 Day(s) | 10 | 2000 | G3/8 | G3/8 | 43 | 0.2 | Die-cast zinc | - | - | 1 | 16 | -10 | 60 | -10 | 60 | Inert gas, Compressed air as per ISO 8573-1:2010 [-:9:-] | Compressed air as per ISO 8573-1:2010 [7:8:-], Inert gas | 2 - Moderate corrosion stress | 159588 | 1440 | ||
9,388,631 VND | 1 Piece(s) | 15 Day(s) | 10 | 2000 | G3/8 | G3/8 | 43 | 0.2 | Die-cast zinc | - | - | 2 | 12 | -10 | 60 | -10 | 60 | Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gas | Compressed air as per ISO 8573-1:2010 [7:8:-], Inert gas | 2 - Moderate corrosion stress | 159589 | 1440 |