(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Air Preparation Unit, FRC Series (Part Number)

Air Preparation Unit, FRC Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Air Preparation Unit, FRC Series
  • Air Preparation Unit, FRC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,116,144VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Filter, regulator and lubricator functions in a single unit
·High flowate and highly efficient at removing contaminants
·Good regulation characteristics with minimal pressure hysteresis
·Setting values are secured by latching the rotary knob
·Lockable rotary knob
·Two pressure regulation ranges: 0.50...7 bar and 0.5 12 bar
·Two pressure gauge connections for different installation options
·Choice of manual, semi-automatic or fully automatic condensate drain
·Choice of filter inserts 5 or 40pm

Maintenance module, FRC Series

Metal Design

Maintenance module, FRC Series

Features

Maintenance module, FRC Series

Specifications

SizeMicroMiniMidiMaxi
Pneumatic connection 1, 2M5, M7, G 1/8, 
QS-4, QS-6
G 1/8, G 1/4, G 3/8G 1/4, G 3/8, 
G 1/2, G 3/4
G 1/2, G 3/4, G1
DesignFilter regulator with/without pressure gauge
Proportional standard mist lubricator
Type of mountingVia accessories
In-line installation
Assembly positionVertical ±5°
Grade of filtration [µm]55
-40
Air purity class at the outputCompressed air according to ISO 85731:2010 [6:8:-] (grade of filtration 5 µm)
-Compressed air according to 
ISO 85731:2010 [7:8:-] (grade of filtration 40 µm)
-Inert gases
Bowl guard-Metal bowl guard
Condensate drainManual rotary
Semi-automaticFully automatic
Regulator lockRotary knob with detent
-Rotary knob with integrated lock
Pressure regulation range [bar]0.5 to 70.5 to 7
0.5 to 12
Max. hysteresis [bar]0.30.20.4
Pressure indicationVia pressure gauge
M5 preparedG 1/8 preparedG 1/4 preparedG 1/4 prepared
Max. condensate volume [cm3]3224380

Polymer Type

Maintenance module, FRC Series

Features

Maintenance module, FRC Series

Specifications

SizeMini
Pneumatic connectionG 1/4
DesignFilter/regulator/lubricator
Regulating functionWith return flow function, with secondary venting
Type of mountingInline installation
Via through-holes
Via mounting bracket
Assembly positionVertical ±5°
Grade of filtration [µm]5
40
Air purity class at the outputCompressed air in accordance with 
ISO 8573­1:2010 [6:8:-] (Grade of filtration 5 µm)
Compressed air in accordance with 
ISO 85731:2010 [7:8:-] (Grade of filtration 40 µm)
Inert gases
Condensate drainManual rotary
Semi-automatic
Regulator lockRotary knob with detent
Pressure regulation range [bar]0.5 to 7
Max. hysteresis [bar]0.5
Pressure indicationVia pressure gauge
Pressure gauge connectionG 1/8

FRC-KC, D Series, Metal Design

Maintenance module, FRC Series

Features

Maintenance module, FRC Series

Specifications

SizeMiniMidiMaxi
Pneumatic connection 1, 2G 1/8G 1/4G 1/4G 3/8G 1/2G 1/2G 3/4
Type of mountingVia accessories
In-line installation
Assembly positionVertical ±5°
Grade of filtration [µm]40
Air purity class at the outputCompressed air in accordance with ISO 85731:2010 [7:4:-] 
Inert gases
Bowl guardMetal bowl guard
Condensate drainManual rotary
Fully automatic
Actuator lockRotary knob with detent
Pressure regulation range [bar]0.5 to 12
Max. hysteresis [bar]0.20.20.40.30.30.150.15
Pressure indicationVia pressure gauge
Max. condensate volume [cm3]224380 (43)
Part Number
FRC-1/4-D-7-MINI-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStandard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Max. condensate volume
(ml)
Max. pressure hysteresis
(bar)
Housing material Compressed air filter material Seals material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

7,507,080 VND

1 Piece(s) 41 Day(s) 101300G1/4G1/4220.2Die-cast zinc--116-1060-1060Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gasCompressed air as per ISO 8573-1:2010 [7:8:-], Inert gas2 - Moderate corrosion stress162763660

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Filter, Filtration Level 40µm Pressure Gauge With Standard Pressure Gauge Bowl guard Metal bowl guard
Material of bowl PC Min. Pressure regulation range(bar) 0.5 Max. Pressure regulation range(bar) 12

Please check the type/dimensions/specifications of the part FRC-1/4-D-7-MINI-A in the Air Preparation Unit, FRC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FRC-1/4-D-7-MINI-A trong chuỗi Air Preparation Unit, FRC Series.

Products like this...

Part Number
FRC-1/2-D-MIDI
FRC-1/2-D-MIDI-A
FRC-1/2-D-MIDI-KC
FRC-1/4-D-MIDI
FRC-1/4-D-MIDI-A
FRC-1/4-D-MINI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStandard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Max. condensate volume
(ml)
Max. pressure hysteresis
(bar)
Housing material Compressed air filter material Seals material Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Operating medium Air quality class at the output Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

7,336,313 VND

1 Piece(s) 15 Day(s) 102600G1/2G1/2430.2Die-cast zinc--116-1060-1060Inert gas, Compressed air as per ISO 8573-1:2010 [-:9:-]Compressed air as per ISO 8573-1:2010 [7:8:-], Inert gas2 - Moderate corrosion stress1595901440

9,388,631 VND

1 Piece(s) 15 Day(s) 102600G1/2G1/2430.2Die-cast zinc--212-1060-1060Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gasCompressed air as per ISO 8573-1:2010 [7:8:-], Inert gas2 - Moderate corrosion stress1595911440

20,025,551 VND

1 Piece(s) 41 Day(s) 102400G1/2G1/2430.3Die-cast zinc--116-1060-1060Compressed air as per ISO 8573-1:2010 [-:-:-], Inert gasInert gas, Compressed air as per ISO 8573-1:2010 [7:4:-]2 - Moderate corrosion stress1858233000

7,336,313 VND

1 Piece(s) 15 Day(s) 101500G1/4G1/4430.2Die-cast zinc--116-1060-1060Inert gas, Compressed air as per ISO 8573-1:2010 [-:9:-]Compressed air as per ISO 8573-1:2010 [7:8:-], Inert gas2 - Moderate corrosion stress1864971440

9,388,631 VND

1 Piece(s) 15 Day(s) 101500G1/4G1/4430.2Die-cast zinc--212-1060-1060Compressed air as per ISO 8573-1:2010 [7:9:-], Inert gasCompressed air as per ISO 8573-1:2010 [7:8:-], Inert gas2 - Moderate corrosion stress1865001440

5,190,162 VND

1 Piece(s) 15 Day(s) -1000G1/4G1/4220.2Die-cast zinc--116-1060-1060Compressed air as per ISO 8573-1:2010 [-:9:-], Inert gasCompressed air as per ISO 8573-1:2010 [7:8:-], Inert gas2 - Moderate corrosion stress159605660