(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Exhaust air one-way flow control function.
Valve function | Exhaust air one-way flow control function | ||||||||
---|---|---|---|---|---|---|---|---|---|
Connection type | Female thread | Barbed connector | |||||||
Pneumatic connection 2 | M5 | G 1/8 | G 1/4 | G 3/8 | G 1/2 | G 3/4 | M5 | G 1/8 | G 1/4 |
Pneumatic connection 1 | M5 | G 1/8 | G 1/4 | G 3/8 | G 1/2 | G 3/4 | PK-3, PK-4 | PK-3, PK-4, PK-6 | PK-4, PK-6 |
Adjustment component | Slotted head screw | ||||||||
Knurled screw | - | ||||||||
Type of mounting | Screw-in | ||||||||
Mounting position | Any | ||||||||
Max. tightening torque [Nm] | 1.5 | 6 | 11 | 20 | 40 | 60 | 1.5 | 6 | 11 |
Part Number |
---|
GRLA-1/4-QS-10-RS-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Seals material | Material of screws | Hollow bolt material | Swivel joint material | Material of screwed trunnion | Nut material | Knurled head material | Adjusting element | Pneumatic connection 1 | Pneumatic connection 2 | Min. Operating pressure (bar) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Standard nominal flow rate in flow control direction (l/min) | Standard nominal flow rate in non-return direction (l/min) | Standard flow rate in flow control direction 6 -> 0 bar (l/min) | Standard flow rate in non-return direction at 6 -> 0 bar (l/min) | Max. tightening torque (Nm) | Nominal tightening torque (Nm) | Nominal width (mm) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
659,588 VND | 1 Piece(s) | 15 Day(s) | 10 | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Anodized, Wrought aluminum alloy | Knurled screw | QS-10 | G1/4 | 0.2 | -10 | 40 | 480 | 345-500 | 760 | 630-790 | - | 5 | - | 534340 | 50 |
Loading...Tải…
Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Please check the type/dimensions/specifications of the part GRLA-1/4-QS-10-RS-D in the One-way Flow Control Valve, GRLA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GRLA-1/4-QS-10-RS-D trong chuỗi One-way Flow Control Valve, GRLA Series.
Part Number |
---|
GRLA-1/4-B |
GRLA-1/4-PK-6-B |
GRLA-1/4-QS-10-D |
GRLA-1/4-QS-6-D |
GRLA-1/4-QS-6-RS-B |
GRLA-1/4-QS-6-RS-D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Seals material | Material of screws | Hollow bolt material | Swivel joint material | Material of screwed trunnion | Nut material | Knurled head material | Adjusting element | Pneumatic connection 1 | Pneumatic connection 2 | Min. Operating pressure (bar) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Standard nominal flow rate in flow control direction (l/min) | Standard nominal flow rate in non-return direction (l/min) | Standard flow rate in flow control direction 6 -> 0 bar (l/min) | Standard flow rate in non-return direction at 6 -> 0 bar (l/min) | Max. tightening torque (Nm) | Nominal tightening torque (Nm) | Nominal width (mm) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,051,285 VND | 1 Piece(s) | 15 Day(s) | - | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | External thread G1/4 | Internal thread G1/4 | 0.3 | - | - | 610 | 450-820 | 1200 | 885-1615 | 11 | - | - | 151172 | 59 | ||
880,962 VND | 1 Piece(s) | 15 Day(s) | - | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | External thread G1/4 | for barbed fitting, inside diameter 6 mm, with nut | 0.3 | - | - | 540 | 410-585 | 840 | 635-910 | 11 | - | - | 151174 | 45 | ||
570,735 VND | 1 Piece(s) | 15 Day(s) | 10 | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-10 | G1/4 | 0.2 | - | - | 480 | 345-500 | 760 | 630-790 | - | 5 | - | 193148 | 42 | ||
570,735 VND | 1 Piece(s) | 15 Day(s) | 10 | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-6 | G1/4 | 0.2 | - | - | 400 | 290-420 | 600 | 570-680 | - | 5 | - | 193146 | 42 | ||
880,962 VND | 1 Piece(s) | 15 Day(s) | - | TPE-U(PU), NBR | Brass | - | PBT-reinforced | Wrought aluminum alloy | - | Wrought aluminum alloy | Knurled screw | QS-6 | G1/4 | 0.2 | -10 | 40 | 520 | 400-550 | 720 | 600-750 | - | 11 | - | 162967 | 30 | ||
476,369 VND | 1 Piece(s) | 15 Day(s) | 10 | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Anodized, Wrought aluminum alloy | Knurled screw | QS-6 | G1/4 | 0.2 | -10 | 40 | 400 | 290-420 | 600 | 570-680 | - | 5 | - | 534338 | 50 |