(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-way Flow Control Valve, GRLA Series (Part Number)

One-way Flow Control Valve, GRLA Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • One-way Flow Control Valve, GRLA Series
  • One-way Flow Control Valve, GRLA Series
  • One-way Flow Control Valve, GRLA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      432,142VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Exhaust air one-way flow control function.

One-way Flow Control Valve, GRLA Series

Choke check valve, GRLA Series

Features

Choke check valve, GRLA Series

Specifications

Valve functionExhaust air one-way flow control function
Connection typeFemale threadBarbed connector
Pneumatic connection 2M5G 1/8G 1/4G 3/8G 1/2G 3/4M5G 1/8G 1/4
Pneumatic connection 1M5G 1/8G 1/4G 3/8G 1/2G 3/4PK-3, PK-4PK-3, PK-4, 
PK-6
PK-4, PK-6
Adjustment componentSlotted head screw
Knurled screw-
Type of mountingScrew-in
Mounting positionAny
Max. tightening torque [Nm]1.56112040601.5611
Part Number
GRLA-1/8-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSeals material Material of screws Hollow bolt material Swivel joint material Material of screwed trunnion Nut material Knurled head material Adjusting element Pneumatic connection 1 Pneumatic connection 2 Min. Operating pressure
(bar)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Standard nominal flow rate in flow control direction
(l/min)
Standard nominal flow rate in non-return direction
(l/min)
Standard flow rate in flow control direction 6 -> 0 bar
(l/min)
Standard flow rate in non-return direction at 6 -> 0 bar
(l/min)
Max. tightening torque
(Nm)
Nominal tightening torque
(Nm)
Nominal width
(mm)
Manufacturer part # Weight
(g)

939,219 VND

1 Piece(s) 15 Day(s) -NBRBrass-Die-cast zincWrought aluminum alloy--Slotted screwG1/8G1/80.3--340260-420615470-7606--15116528

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Please check the type/dimensions/specifications of the part GRLA-1/8-B in the One-way Flow Control Valve, GRLA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GRLA-1/8-B trong chuỗi One-way Flow Control Valve, GRLA Series.

Products like this...

Part Number
GRLA-1/4-B
GRLA-1/4-PK-6-B
GRLA-1/4-QS-10-D
GRLA-1/8-PK-6-B
GRLA-1/8-QS-3-D
GRLA-1/8-QS-3-RS-D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSeals material Material of screws Hollow bolt material Swivel joint material Material of screwed trunnion Nut material Knurled head material Adjusting element Pneumatic connection 1 Pneumatic connection 2 Min. Operating pressure
(bar)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Standard nominal flow rate in flow control direction
(l/min)
Standard nominal flow rate in non-return direction
(l/min)
Standard flow rate in flow control direction 6 -> 0 bar
(l/min)
Standard flow rate in non-return direction at 6 -> 0 bar
(l/min)
Max. tightening torque
(Nm)
Nominal tightening torque
(Nm)
Nominal width
(mm)
Manufacturer part # Weight
(g)

1,051,285 VND

1 Piece(s) 15 Day(s) -NBRBrass-Die-cast zincWrought aluminum alloy--Slotted screwExternal thread G1/4Internal thread G1/40.3--610450-8201200885-161511--15117259

880,962 VND

1 Piece(s) 15 Day(s) -NBRBrass-Die-cast zincWrought aluminum alloy--Slotted screwExternal thread G1/4for barbed fitting, inside diameter 6 mm, with nut0.3--540410-585840635-91011--15117445

570,735 VND

1 Piece(s) 15 Day(s) 10NBRBrass-Die-cast zinc, ChromatedWrought aluminum alloy--Slotted screwQS-10G1/40.2--480345-500760630-790-5-19314842

793,355 VND

1 Piece(s) 15 Day(s) -NBRBrass-Die-cast zincWrought aluminum alloy--Slotted screwPK-6 with union nutG1/80.3--300210-290455320-4406--15116825

514,302 VND

1 Piece(s) 15 Day(s) -NBRBrass-Die-cast zinc, ChromatedWrought aluminum alloy--Slotted screwQS-3G1/80.2--130100-130180200-220-3-19314222

598,352 VND

1 Piece(s) 15 Day(s) -NBRHigh-alloy stainless steel-Die-cast zinc, ChromatedWrought aluminum alloy--Knurled screwQS-3G1/80.2--130100-130180200-220-3-19757923