(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Festo DSBC Series Standard-Based Cylinder
Piston diameter | 32 | 40 | 50 | 63 | 80 | 100 | 125 | ||
---|---|---|---|---|---|---|---|---|---|
Design | Piston/piston rod/profile barrel | ||||||||
Mode of operation | Double-acting | ||||||||
Pneumatic connection | |||||||||
DSBC-... | G1/8 | G1/4 | G1/4 | G3/8 | G3/8 | G1/2 | G1/2 | ||
DSBC-...-C | M5 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | G1/8 | ||
Piston rod thread | M10x1.25 | M12x1.25 | M16x1.5 | M16x1.5 | M20x1.5 | M20x1.5 | M27x2 | ||
Stroke | |||||||||
DSBC-… [mm] | 1 to 2800 | ||||||||
DSBC-...-Q [mm] | 1 to 1500 | - | |||||||
DSBC-...-L1 [mm] | 10 to 1000 | ||||||||
DSBC-...-C [mm] | 10 to 2000 | ||||||||
DSBC-...-E1/-E2/-E3 [mm] | 10 to 2000 | - | |||||||
DSBC-...-P2 [mm] | 10 to 500 | - | |||||||
DSBC-...-...E [mm] | 1 to 2000 | ||||||||
DSBC-...-...L [mm] | 1 to 2000 | ||||||||
Cushioning | |||||||||
DSBC-...-P | Elastic cushioning rings/plates at both ends | ||||||||
DSBC-...-PPV | Pneumatic cushioning, adjustable at both ends | ||||||||
DSBC-...-PPS | Pneumatic cushioning, self-adjusting at both ends | ||||||||
Cushioning length | |||||||||
DSBC-...-PPV [mm] | 17 | 19 | 22 | 22 | 31 | 31 | 45 | ||
DSBC-...-E1/-E2/-E3 [mm] | 17 | 19 | 15 | 15 | 15 | 15 | - | ||
Position sensing | Via proximity switch | ||||||||
Type of mounting | With female thread/accessories | ||||||||
Mounting position | Any |
Part Number |
---|
DSBC-40-125-PPSA-N3 |
DSBC-40-125-PPVA-N3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stroke: L (mm) | Operating Pressure (MPa) | Cover material | Piston rod material | Material of cylinder barrel | Piston seal material | Material of piston | Flange screws material | Material of bearing | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod thread | Piston rod end | Impact energy in the end positions (J) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,513,453 VND | 1 Piece(s) | 41 Day(s) | 10 | 125 | 0.06~1.2 | Die-cast aluminum | High-alloy steel | Wrought aluminum alloy | TPE-U(PU) | Wrought aluminum alloy | Steel, Galvanized | POM | 40 | 633 | 754 | G1/4 | M12x1.25 | External thread | 0.7 | 205 | 37 | 740 | 16 | 19 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | 1376908 | 740 | ||
4,621,116 VND | 1 Piece(s) | 15 Day(s) | 10 | 125 | 0.06~1.2 | Die-cast aluminum | High-alloy steel | Wrought aluminum alloy | TPE-U(PU) | Wrought aluminum alloy | Steel, Galvanized | POM | 40 | 633 | 754 | G1/4 | M12x1.25 | External thread | 0.7 | 205 | 37 | 740 | 16 | 19 | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | 1376661 | 740 |
Loading...Tải…
Cylinder Operation Method | Double Acting | Operating Temperature(°C) | -20::80 |