(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standards-based Cylinder, DSBC Series (Part Number)

Standards-based Cylinder, DSBC Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,867,753VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Festo DSBC Series Standard-Based Cylinder

  • Double-acting mode
  • Various stroke lengths
  • Pneumatic cushioning
  • Corrosion resistance class 2
  • Suitable for moderate corrosion stress environments
  • Operates on compressed air (ISO 8573-1:2010 [7:4:4])
  • Range of piston diameters
  • Versatile in mounting and operation

Standards-based Cylinder, DSBC Series

Round cylinder, DSBC Series

Features

Round cylinder, DSBC Series

Specifications

Piston diameter3240506380100125
DesignPiston/piston rod/profile barrel
Mode of operationDouble-acting
Pneumatic connection
DSBC-...G1/8G1/4G1/4G3/8G3/8G1/2G1/2
DSBC-...-CM5G1/8G1/8G1/8G1/8G1/8G1/8
Piston rod threadM10x1.25M12x1.25M16x1.5M16x1.5M20x1.5M20x1.5M27x2
Stroke
DSBC-… [mm]1 to 2800
DSBC-...-Q [mm]1 to 1500-
DSBC-...-L1 [mm]10 to 1000
DSBC-...-C [mm]10 to 2000
DSBC-...-E1/-E2/-E3 [mm]10 to 2000-
DSBC-...-P2 [mm]10 to 500-
DSBC-...-...E [mm]1 to 2000
DSBC-...-...L [mm]1 to 2000
Cushioning
DSBC-...-PElastic cushioning rings/plates at both ends
DSBC-...-PPVPneumatic cushioning, adjustable at both ends
DSBC-...-PPSPneumatic cushioning, self-adjusting at both ends
Cushioning length
DSBC-...-PPV [mm]17192222313145
DSBC-...-E1/-E2/-E3 [mm]171915151515-
Position sensingVia proximity switch
Type of mountingWith female thread/accessories
Mounting positionAny
Part Number
DSBC-63-100-PPSA-N3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSStroke: L
(mm)
Operating Pressure
(MPa)
Cover material Piston rod material Material of cylinder barrel Piston seal material Material of piston Flange screws material Material of bearing Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight

6,028,745 VND

1 Piece(s) 15 Day(s) 101000.04~1.2Die-cast aluminumHigh-alloy steelWrought aluminum alloyTPE-U(PU)Wrought aluminum alloySteel, GalvanizedPOM6316821870G3/8M16x1.5External thread1.34306217402522Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress13836361740

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Operating Temperature(°C) -20::80

Please check the type/dimensions/specifications of the part DSBC-63-100-PPSA-N3 in the Standards-based Cylinder, DSBC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DSBC-63-100-PPSA-N3 trong chuỗi Standards-based Cylinder, DSBC Series.

Products like this...

Part Number
DSBC-100-250-PPVA-N3
DSBC-100-320-PPVA-N3
DSBC-100-400-PPVA-N3
DSBC-63-100-PPVA-N3
DSBC-63-125-PPSA-N3
DSBC-63-125-PPVA-N3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSStroke: L
(mm)
Operating Pressure
(MPa)
Cover material Piston rod material Material of cylinder barrel Piston seal material Material of piston Flange screws material Material of bearing Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Piston rod thread Piston rod end Impact energy in the end positions
(J)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Basic weight with 0 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Cushioning length
(mm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight

11,760,514 VND

1 Piece(s) 15 Day(s) 102500.04~1.2-----------------------

12,179,560 VND

1 Piece(s) 41 Day(s) 103200.04~1.2-----------------------

12,657,441 VND

1 Piece(s) 41 Day(s) 104000.04~1.2-----------------------

6,173,629 VND

1 Piece(s) 15 Day(s) 101000.04~1.2Die-cast aluminumHigh-alloy steelWrought aluminum alloyTPE-U(PU)Wrought aluminum alloySteel, GalvanizedPOM6316821870G3/8M16x1.5External thread1.343022130244995117402522Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress13835821740

6,121,199 VND

1 Piece(s) 15 Day(s) 101250.04~1.2Die-cast aluminumHigh-alloy steelWrought aluminum alloyTPE-U(PU)Wrought aluminum alloySteel, GalvanizedPOM6316821870G3/8M16x1.5External thread1.34306217402522Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress13836371740

6,266,084 VND

1 Piece(s) 15 Day(s) 101250.04~1.2Die-cast aluminumHigh-alloy steelWrought aluminum alloyTPE-U(PU)Wrought aluminum alloySteel, GalvanizedPOM6316821870G3/8M16x1.5External thread1.34306217402522Compressed air as per ISO 8573-1:2010 [7:4:4]2 - Moderate corrosion stress13835831740