(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Multi-Stage Ejector ZL112A Series.
[Features]
・ Energy saving: 10% reduction in air consumption
・ Up to 60% reduction in weight
・ The 3-stage diffuser structure is adopted
・ 3 types of vacuum pressure detector
・ No tools required. It is possible to reduce maintenance labor hours
Part Number |
---|
ZL112A-K15MZ-DAL-B |
ZL112A-K15MZ-DBL-B |
ZL112A-K15MZ-DCL-B |
ZL112A-K15MZ-DFL-B |
ZL112A-K15MZ-DNL-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Options | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Square | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | NPN open collector 2 outputs | With unit switching function | Lead wire with connector (2 m) | Bottom mounting adapter assembly | - | ||
- | 1 Piece(s) | Quote | 10 | Square | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50~ | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | PNP open collector 2 outputs | With unit switching function | Lead wire with connector (2 m) | Bottom mounting adapter assembly | - | ||
- | 1 Piece(s) | Quote | 10 | Square | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | - | With unit switching function | Lead wire with connector (2 m) | Bottom mounting adapter assembly | - | ||
- | 1 Piece(s) | Quote | 10 | Square | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | - | With unit switching function | Lead wire with connector (2 m) | Bottom mounting adapter assembly | - | ||
11,164,000 VND | 1 Piece(s) | 32 Day(s) | - | Square | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50~ | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light/surge voltage suppressor | Non-locking push type | Digital pressure switch for vacuum | NPN open collector 1 output | With unit switching function | Lead wire with connector (2 m) | Bottom mounting adapter assembly | - |