(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Multi-Stage Ejector ZL112A Series.
[Features]
・ Energy saving: 10% reduction in air consumption
・ Up to 60% reduction in weight
・ The 3-stage diffuser structure is adopted
・ 3 types of vacuum pressure detector
・ No tools required. It is possible to reduce maintenance labor hours
Part Number |
---|
ZL112A-K15MU-DNML |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Options | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Square | Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light and surge voltage suppressor (non-polar type) | Non-locking push type | Digital pressure switch for vacuum | NPN open collector 1 output | SI unit fixed (kPa) | Lead wire with connector (2 m) | None | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part ZL112A-K15MU-DNML in the Multi-Stage Ejector ZL112A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZL112A-K15MU-DNML trong chuỗi Multi-Stage Ejector ZL112A Series.
Part Number |
---|
ZL-ZSE30A-00-A-ML |
ZL-ZSE30A-00-A-P |
ZL-ZSE30A-00-A-PL |
ZL112A-K15MU-DPL-B |
ZL112A-K15MU-GN-B |
ZL112A-K15MUD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Application | Operating Temp. Range (°C) | Suction Flow (l/min) | Nozzle Dia. | Type of Related Component | Exhaust specifications | Exhaust port | Combination of supply valve and release valve | Rated voltage | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum pressure sensor | Output specifications | Unit specifications | Lead wire specifications | Options | Related parts type details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | - | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | - | NPN open collector 2 outputs | SI unit fixed | Lead wire with connector (2 m) | - | Pressure switch | ||
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | - | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | - | NPN open collector 2 outputs | - | Without lead wire | - | Pressure switch | ||
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | - | - | - | - | - | Ejector Component Part | - | - | - | - | - | - | - | - | NPN open collector 2 outputs | - | Lead wire with connector (2 m) | - | Pressure switch | ||
- | 1 Piece(s) | Quote | 10 | Square | Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light and surge voltage suppressor (non-polar type) | Non-locking push type | Digital pressure switch for vacuum | PNP open collector 1 output | With unit switching function | Lead wire with connector (2 m) | Bottom mounting adapter assembly | - | ||
- | 1 Piece(s) | Quote | 10 | Square | Valves For Vacuum Generation / Filter / Silencers / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light and surge voltage suppressor (non-polar type) | Non-locking push type | - | - | - | - | Bottom mounting adapter assembly | - | ||
- | 1 Piece(s) | Quote | 10 | Square | Valves For Vacuum Generation / Filter / Silencers / Vacuum Destructive Valve | -84 | 57 | One-Touch Coupling | Ø12 | One-Touch Coupling | Ø6 | Single Item | 5:50 | 100 | 1.2mm | - | Silencer exhaust | - | Supply valve (N.C.), release valve (N.C.) | 24 V DC | M-type plug connector: With lead wire (Length 300 mm) | With light and surge voltage suppressor (non-polar type) | Push turn lock type (Screwdriver operation type) | No | - | - | - | None | - |