(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi-Stage Ejector ZL112A Series (Part Number)

Multi-Stage Ejector ZL112A Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Multi-Stage Ejector ZL112A Series.
[Features]
・ Energy saving: 10% reduction in air consumption
・ Up to 60% reduction in weight
・ The 3-stage diffuser structure is adopted
・ 3 types of vacuum pressure detector
・ No tools required. It is possible to reduce maintenance labor hours

Part Number
ZL112A-K15MO-DEL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications Options Related parts type details

-

1 Piece(s) Quote 10SquareSilencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive Valve-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:501001.2mm-Silencer exhaust-Supply valve (N.C.), release valve (N.C.)24 V DCM-type plug connector: Without connectorWithout light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuum-With unit switching functionLead wire with connector (2 m)None-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part ZL112A-K15MO-DEL in the Multi-Stage Ejector ZL112A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZL112A-K15MO-DEL trong chuỗi Multi-Stage Ejector ZL112A Series.

Products like this...

Part Number
ZL-ZSE30A-00-A-ML
ZL-ZSE30A-00-A-P
ZL-ZSE30A-00-A-PL
ZL112A-K15MOU
ZL112A-K15MOU-DBL
ZL112A-K15MOU-DNML-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Application Operating Temp. Range
(°C)
Suction Flow
(l/min)
Nozzle Dia. Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications Options Related parts type details

-

1 Piece(s) Quote 10Related Components-----------Ejector Component Part--------NPN open collector 2 outputsSI unit fixedLead wire with connector (2 m)-Pressure switch

-

1 Piece(s) Quote 10Related Components-----------Ejector Component Part--------NPN open collector 2 outputs-Without lead wire-Pressure switch

-

1 Piece(s) Quote 10Related Components-----------Ejector Component Part--------NPN open collector 2 outputs-Lead wire with connector (2 m)-Pressure switch

-

1 Piece(s) Quote 10SquareValves For Vacuum Generation / Filter / Silencers / Vacuum Destructive Valve-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:501001.2mm-Silencer exhaust-Supply valve (N.C.), release valve (N.C.)24 V DCM-type plug connector: Without connectorWith light and surge voltage suppressor (non-polar type)Non-locking push typeNo---None-

-

1 Piece(s) Quote 10SquareValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:501001.2mm-Silencer exhaust-Supply valve (N.C.), release valve (N.C.)24 V DCM-type plug connector: Without connectorWith light and surge voltage suppressor (non-polar type)Non-locking push typeDigital pressure switch for vacuumPNP open collector 2 outputsWith unit switching functionLead wire with connector (2 m)None-

-

1 Piece(s) Quote 10SquareValves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Filter / Silencers / Vacuum Destructive Valve-8457One-Touch CouplingØ12One-Touch CouplingØ6Single Item5:501001.2mm-Silencer exhaust-Supply valve (N.C.), release valve (N.C.)24 V DCM-type plug connector: Without connectorWith light and surge voltage suppressor (non-polar type)Non-locking push typeDigital pressure switch for vacuumNPN open collector 1 outputSI unit fixed (kPa)Lead wire with connector (2 m)Bottom mounting adapter assembly-