(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
This is a manifold of the Direct Operated 2 Port Solenoid Valve VX Series.
Part Number |
---|
VVX210B09Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid | Operating Environment | Connection Type | Sealing materials | Body material | Types of Related components | Number of stations | Port pipe connection size | Base type | Coil size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Air | No oil | [Rc (R)] Rc | - | AI | Manifold base | 9 | 1/4 | Common pressure | Size 1 |
Loading...Tải…
Type | Related components |
---|
Please check the type/dimensions/specifications of the part VVX210B09Z in the Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VVX210B09Z trong chuỗi Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold.
Part Number |
---|
VVX023S-4A-F |
VVX023S-4A-N |
VVX210A02 |
VVX210B10 |
VVX210B10A |
VVX210B10D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid | Operating Environment | Connection Type | Sealing materials | Body material | Types of Related components | Number of stations | Port pipe connection size | Base type | Coil size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
471,200 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | FKM | - | Blanking plate assembly | - | - | - | Size 3 | ||
362,400 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | NBR | - | Blanking plate assembly | - | - | - | Size 3 | ||
524,800 VND | 1 Piece(s) | 32 Day(s) | - | Air | Standard | [Rc (R)] Rc | - | AI | Manifold base | 2 | 1/8 | Common pressure | Size 1 | ||
- | 1 Piece(s) | Quote | - | Air | Standard | [Rc (R)] Rc | - | AI | Manifold base | 10 | 1/4 | Common pressure | Size 1 | ||
- | 1 Piece(s) | Quote | 10 | Air | Standard | G | - | AI | Manifold base | 10 | 1/4 | Common pressure | Size 1 | ||
- | 1 Piece(s) | Quote | 10 | Air | No oil | G | - | AI | Manifold base | 10 | 1/4 | Common pressure | Size 1 |