(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold (Part Number)

Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

This is a manifold of the Direct Operated 2 Port Solenoid Valve VX Series.

Part Number
VVX210B10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Connection Type Sealing materials Body material Types of Related components Number of stations Port pipe connection size Base type Coil size

-

1 Piece(s) Quote -AirStandard[Rc (R)] Rc-AIManifold base101/4Common pressureSize 1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related components

Please check the type/dimensions/specifications of the part VVX210B10 in the Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VVX210B10 trong chuỗi Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold.

Products like this...

Part Number
VVX023S-4A-F
VVX023S-4A-N
VVX210A02
VVX210B10A
VVX210B10D
VVX210B10Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Connection Type Sealing materials Body material Types of Related components Number of stations Port pipe connection size Base type Coil size

471,200 VND

1 Piece(s) 32 Day(s) ----FKM-Blanking plate assembly---Size 3

362,400 VND

1 Piece(s) 32 Day(s) ----NBR-Blanking plate assembly---Size 3

524,800 VND

1 Piece(s) 32 Day(s) -AirStandard[Rc (R)] Rc-AIManifold base21/8Common pressureSize 1

-

1 Piece(s) Quote 10AirStandardG-AIManifold base101/4Common pressureSize 1

-

1 Piece(s) Quote 10AirNo oilG-AIManifold base101/4Common pressureSize 1

-

1 Piece(s) Quote -AirNo oil[Rc (R)] Rc-AIManifold base101/4Common pressureSize 1