(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold (Part Number)

Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold
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
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

This is a manifold of the Direct Operated 2 Port Solenoid Valve VX Series.

Part Number
VVX210B10Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Connection Type Sealing materials Body material Types of Related components Number of stations Port pipe connection size Base type Coil size

-

1 Piece(s) Quote -AirNo oil[Rc (R)] Rc-AIManifold base101/4Common pressureSize 1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related components

Please check the type/dimensions/specifications of the part VVX210B10Z in the Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VVX210B10Z trong chuỗi Direct Operated 2 Port Solenoid Valve VX21/22/23 Series, Manifold.

Products like this...

Part Number
VVX023S-4A-F
VVX023S-4A-N
VVX210A02
VVX214A02
VVX214A02A
VVX214A02B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid Operating Environment Connection Type Sealing materials Body material Types of Related components Number of stations Port pipe connection size Base type Coil size

471,200 VND

1 Piece(s) 32 Day(s) ----FKM-Blanking plate assembly---Size 3

362,400 VND

1 Piece(s) 32 Day(s) ----NBR-Blanking plate assembly---Size 3

524,800 VND

1 Piece(s) 32 Day(s) -AirStandard[Rc (R)] Rc-AIManifold base21/8Common pressureSize 1

-

1 Piece(s) Quote -VacuumStandard[Rc (R)] Rc-AIManifold base21/8Individual pressureSize 1

-

1 Piece(s) Quote 10VacuumStandardG-AIManifold base21/8Individual pressureSize 1

-

1 Piece(s) Quote -VacuumStandardNPT-AIManifold base21/8Individual pressureSize 1