(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
This is a 5 Port Solenoid Valve Base Mounted Compact Body Type With Throttle Valve for VQZ2000.
Grommet (G)
Position the number of solenoids | Part number | Flow rate characteristics | Response time ms^*1) | ^*2) Weight g | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1→4/2 (P→A/B) | 4/2→5/3 (A/B→EA/EB) | Standard: 0.35W | High-pressure: 0.9W | AC | |||||||||
C [dm^3/(s*bar)] | b | Cv | C [dm^3/(s*bar)] | b | Cv | ||||||||
2-position | Single | Metal seal (No throttle) | VQZ2150-□-C | 0.74 | 0.19 | 0.17 | 0.63 | 0.19 | 0.16 | 16 or less | 15 or less | 29 or less | 40 |
Rubber seal (No throttle) | VQZ2151-□-C | 1.2 | 0.17 | 0.26 | 1.0 | 0.20 | 0.24 | 20 or less | 20 or less | 36 or less | |||
Rubber seal (With throttle) | VQZ2151S-□-C | 1.2 | 0.13 | 0.27 | 0.40 | 0.25 | 0.10 | 20 or less | 20 or less | 36 or less | 44 | ||
Double | Metal seal (No throttle) | VQZ2250-□-C | 0.74 | 0.19 | 0.17 | 0.63 | 0.19 | 0.16 | 10 or less | 13 or less | 13 or less | 54 | |
Rubber seal (No throttle) | VQZ2251-□-C | 1.2 | 0.17 | 0.26 | 1.0 | 0.20 | 0.24 | 15 or less | 20 or less | 20 or less | |||
Rubber seal (With throttle) | VQZ2251S-□-C | 1.2 | 0.13 | 0.27 | 0.40 | 0.25 | 0.10 | 15 or less | 20 or less | 20 or less | 58 | ||
3 positions | Closed Center | Metal seal (No throttle) | VQZ2350-□-C | 0.47 | 0.23 | 0.11 | 0.41 | 0.28 | 0.10 | 25 or less | 26 or less | 40 or less | 54 |
Rubber seal (No throttle) | VQZ2351-□-C | 0.53 | 0.42 | 0.15 | 0.62 | 0.31 | 0.16 | 30 or less | 33 or less | 47 or less | |||
Rubber seal (With throttle) | VQZ2351S-□-C | 0.59 | 0.33 | 0.15 | 0.35 | 0.28 | 0.09 | 30 or less | 33 or less | 47 or less | 58 | ||
Exhaust Center | Metal seal (No throttle) | VQZ2450-□-C | 0.50 | 0.29 | 0.12 | 0.65 | 0.13 | 0.15 | 25 or less | 26 or less | 40 or less | 54 | |
Rubber seal (No throttle) | VQZ2451-□-C | 0.53 | 0.42 | 0.15 | 1.1 | 0.16 | 0.24 | 30 or less | 33 or less | 47 or less | |||
Rubber seal (With throttle) | VQZ2451S-□-C | 0.53 | 0.34 | 0.13 | 0.42 | 0.35 | 0.10 | 30 or less | 33 or less | 47 or less | 58 |
*1) With a light/surge voltage suppressor according to JIS B 8375-1981 (value when using clean air), the response time value varies depending on the pressure and air quality. Values for double type are when ON.
*2: Weight without sub-plate.
Part Number |
---|
VQZ2451S-5L1-C |
VQZ2451S-5M1-C |
VQZ2451S-5MO1-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Pressure Rating (MPa) | Seal Type | CV Value | Lead wire electrical entry | CE compliant | Throttle valve specification | Type of manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 3-Position Exhaust Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.13 | - | Non-compliant | Included | With non-locking bushing (Tool required) | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 3-Position Exhaust Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.13 | - | Non-compliant | Included | With non-locking bushing (Tool required) | ||
- | 1 Piece(s) | Quote | 10 | Unit for Manifold Mounting | 3-Position Exhaust Center | DC24V | Double | Manifold Base | - | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.13 | - | Non-compliant | Included | With non-locking bushing (Tool required) |
Loading...Tải…
Number of Ports | 5-Port Valve | Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing |
---|---|---|---|---|---|
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Pilot Air Supply | Internal |
Body type | Base Mounted Type |