(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5 Port Solenoid Valve Base Mounted Compact Body Type With Throttle Valve for VQZ2000 (Part Number)

5 Port Solenoid Valve Base Mounted Compact Body Type With Throttle Valve for VQZ2000
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

This is a 5 Port Solenoid Valve Base Mounted Compact Body Type With Throttle Valve for VQZ2000.

Drawing

VQZ2□5(0/1)□□-□G□1-01-C-□

Grommet (G)

5-port solenoid valve, base mounted, compact body type with built-in throttle valve for VQZ2000, drawing 1
L-type plug connector (L)
5-port solenoid valve, base mounted, compact body type with built-in throttle valve for VQZ2000, drawing 2
M-type plug connector (M)
5-port solenoid valve, base mounted, compact body type with built-in throttle valve for VQZ2000, drawing 3
  • * Dimensions without instructions are the same as grommet (G)
  • * " " is for AC

Product Specifications

  • The exhaust throttle valve is built in the valve body, and the speed of the cylinder can be easily adjusted. (Rubber seal type)
  • The needle has a retaining mechanism.

Part number display method

5-port solenoid valve, base mounted, compact body type with built-in throttle valve for VQZ2000, specifications

Specifications

Position
the number of solenoids
Part numberFlow rate characteristicsResponse time ms^*1)^*2) Weight g
1→4/2 (P→A/B)4/2→5/3 (A/B→EA/EB)Standard: 0.35WHigh-pressure: 0.9WAC
C [dm^3/(s*bar)]bCvC [dm^3/(s*bar)]bCv
2-positionSingleMetal seal (No throttle)VQZ2150-□-C0.740.190.170.630.190.1616 or less15 or less29 or less40
Rubber seal (No throttle)VQZ2151-□-C1.20.170.261.00.200.2420 or less20 or less36 or less
Rubber seal (With throttle)VQZ2151S-□-C1.20.130.270.400.250.1020 or less20 or less36 or less44
DoubleMetal seal (No throttle)VQZ2250-□-C0.740.190.170.630.190.1610 or less13 or less13 or less54
Rubber seal (No throttle)VQZ2251-□-C1.20.170.261.00.200.2415 or less20 or less20 or less
Rubber seal (With throttle)VQZ2251S-□-C1.20.130.270.400.250.1015 or less20 or less20 or less58
3 positionsClosed CenterMetal seal (No throttle)VQZ2350-□-C0.470.230.110.410.280.1025 or less26 or less40 or less54
Rubber seal (No throttle)VQZ2351-□-C0.530.420.150.620.310.1630 or less33 or less47 or less
Rubber seal (With throttle)VQZ2351S-□-C0.590.330.150.350.280.0930 or less33 or less47 or less58
Exhaust CenterMetal seal (No throttle)VQZ2450-□-C0.500.290.120.650.130.1525 or less26 or less40 or less54
Rubber seal (No throttle)VQZ2451-□-C0.530.420.151.10.160.2430 or less33 or less47 or less
Rubber seal (With throttle)VQZ2451S-□-C0.530.340.130.420.350.1030 or less33 or less47 or less58

*1) With a light/surge voltage suppressor according to JIS B 8375-1981 (value when using clean air), the response time value varies depending on the pressure and air quality. Values for double type are when ON.
*2: Weight without sub-plate.

Cautions/prohibitions

  • Built-in throttle valve is possible for rubber seal type.
  • It is not compatible with the standard VQZ2000 due to the compact body.
  • When adjusting the throttle, use a torque of 0.3 Nm or less.
Part Number
VQZ2251-5L1-C-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Lead wire electrical entry CE compliant Throttle valve specification Type of manual operation

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining-0.1 to 0.7Soft Seal0.26-CE compliant productNoneWith non-locking bushing (Tool required)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pilot Air Supply Internal
Body type Base Mounted Type

Please check the type/dimensions/specifications of the part VQZ2251-5L1-C-Q in the 5 Port Solenoid Valve Base Mounted Compact Body Type With Throttle Valve for VQZ2000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQZ2251-5L1-C-Q trong chuỗi 5 Port Solenoid Valve Base Mounted Compact Body Type With Throttle Valve for VQZ2000.

Products like this...

Part Number
VQZ2151-1L1-C
VQZ2151-3L1-C
VQZ2151-4L1-C
VQZ2251-5MO1-C
VQZ2251-5MOB1-C
VQZ2251S-5L1-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Lead wire electrical entry CE compliant Throttle valve specification Type of manual operation

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.15 to 0.7Soft Seal0.26-Non-compliantNoneWith non-locking bushing (Tool required)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustAC110V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.15 to 0.7Soft Seal0.26-Non-compliantNoneWith non-locking bushing (Tool required)

-

1 Piece(s) Quote -Unit for Manifold Mounting2-Position ExhaustAC220V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.15 to 0.7Soft Seal0.26-Non-compliantNoneWith non-locking bushing (Tool required)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining-0.1 to 0.7Soft Seal0.26-Non-compliantNoneWith non-locking bushing (Tool required)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining-0.1 to 0.7Soft Seal0.26-Non-compliantNoneLocking type (tool required type)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining-0.1 to 0.7Soft Seal0.27-Non-compliantIncludedWith non-locking bushing (Tool required)