(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-Port Solenoid Valve for Dust Collector, VXF2 Series (Part Number)

2-Port Solenoid Valve for Dust Collector, VXF2 Series
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

It is a 2 port solenoid valve for dust collector VXF2 Series.
[Features]
・ Suitable for high temperature and large diameter
・ It can be mounted according to piping conditions (Flange Type)
・ It contributes to reduction of piping labor-hours, because there is no need to process orifice on the secondary (Flange body type)
・ Protective structure IP65 (Electrical entry flat terminal type terminal section is IP40)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specification)

Product Specifications

2-Port Solenoid Valve for Dust Collector VXF2 Series product specifications 01

A: Straight pipe type

Product specifications 02 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

B: Flange type

Product specifications 03 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

C: Flange body type I
(Orifice body assembly type)

Product specifications 04 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

D: Flange body type II
(Orifice body co-tightening type)

Product specifications 05 of 2-Port Solenoid Valve for Dust Collector VXF2 Series
Part Number
VXF21ABLB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Option Body material Lead wire electrical entry Piping Specifications Piping Connection Port Diameter Pipe connection thread of piping options

-

1 Piece(s) Quote 10NPT3/4-22-10~60230 V DCWith silencerPOMDIN terminal (With surge voltage suppressor)Straight pipe typeStandard20 AYes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Type Applicable Fluid Air Operating Environment Standard
Switching Type Normally Closed Driving Type Pilot Type

Please check the type/dimensions/specifications of the part VXF21ABLB in the 2-Port Solenoid Valve for Dust Collector, VXF2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VXF21ABLB trong chuỗi 2-Port Solenoid Valve for Dust Collector, VXF2 Series.

Products like this...

Part Number
VXF21AAB
VXF21AAC
VXF21AACB
VXF21ABM
VXF21ABMB
VXF21ABN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Option Body material Lead wire electrical entry Piping Specifications Piping Connection Port Diameter Pipe connection thread of piping options

1,845,600 VND

1 Piece(s) 32 Day(s) -[Rc (R)] Rc (R)3/4-22-10~60100 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 ANone

1,845,600 VND

1 Piece(s) 32 Day(s) -[Rc (R)] Rc (R)3/4-22-10~60110 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 ANone

1,936,800 VND

1 Piece(s) 32 Day(s) -NPT3/4-22-10~60110 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 AYes

2,232,800 VND

1 Piece(s) 32 Day(s) -[Rc (R)] Rc (R)3/4-22-10~60-With silencerPOMConduit terminal (With surge voltage suppressor)Straight pipe typeStandard20 ANone

-

1 Piece(s) Quote 10NPT3/4-22-10~60-With silencerPOMConduit terminal (With surge voltage suppressor)Straight pipe typeStandard20 AYes

2,232,800 VND

1 Piece(s) 32 Day(s) -[Rc (R)] Rc (R)3/4-22-10~60100 V ACWith silencerPOMConduit terminal (With surge voltage suppressor)Straight pipe typeStandard20 ANone