(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

2-Port Solenoid Valve for Dust Collector, VXF2 Series (Part Number)

2-Port Solenoid Valve for Dust Collector, VXF2 Series
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
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

It is a 2 port solenoid valve for dust collector VXF2 Series.
[Features]
・ Suitable for high temperature and large diameter
・ It can be mounted according to piping conditions (Flange Type)
・ It contributes to reduction of piping labor-hours, because there is no need to process orifice on the secondary (Flange body type)
・ Protective structure IP65 (Electrical entry flat terminal type terminal section is IP40)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specification)

Product Specifications

2-Port Solenoid Valve for Dust Collector VXF2 Series product specifications 01

A: Straight pipe type

Product specifications 02 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

B: Flange type

Product specifications 03 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

C: Flange body type I
(Orifice body assembly type)

Product specifications 04 of 2-Port Solenoid Valve for Dust Collector VXF2 Series

D: Flange body type II
(Orifice body co-tightening type)

Product specifications 05 of 2-Port Solenoid Valve for Dust Collector VXF2 Series
Part Number
VXF21AAZ2GA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Option Body material Lead wire electrical entry Piping Specifications Piping Connection Port Diameter Pipe connection thread of piping options

-

1 Piece(s) Quote 10G3/4-22-10~60220 V ACWithout silencerPOMDIN terminal (With surge voltage suppressor)Straight pipe typeWith light20 AYes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Electromagnetic Type Applicable Fluid Air Operating Environment Standard
Switching Type Normally Closed Driving Type Pilot Type

Please check the type/dimensions/specifications of the part VXF21AAZ2GA in the 2-Port Solenoid Valve for Dust Collector, VXF2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VXF21AAZ2GA trong chuỗi 2-Port Solenoid Valve for Dust Collector, VXF2 Series.

Products like this...

Part Number
VXF21AAB
VXF21AAC
VXF21AACB
VXF21AAZ2GB
VXF21AAZ2H
VXF21AAZ2K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Voltage Option Body material Lead wire electrical entry Piping Specifications Piping Connection Port Diameter Pipe connection thread of piping options

1,845,600 VND

1 Piece(s) 32 Day(s) -[Rc (R)] Rc (R)3/4-22-10~60100 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 ANone

1,845,600 VND

1 Piece(s) 32 Day(s) -[Rc (R)] Rc (R)3/4-22-10~60110 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 ANone

1,936,800 VND

1 Piece(s) 32 Day(s) -NPT3/4-22-10~60110 V ACWithout silencerPOMGrommet (With surge voltage suppressor)Straight pipe typeStandard20 AYes

-

1 Piece(s) Quote 10NPT3/4-22-10~60220 V ACWithout silencerPOMDIN terminal (With surge voltage suppressor)Straight pipe typeWith light20 AYes

-

1 Piece(s) Quote 10[Rc (R)] Rc (R)3/4-22-10~60240 V ACWithout silencerPOMDIN terminal (With surge voltage suppressor)Straight pipe typeWith light20 ANone

-

1 Piece(s) Quote -[Rc (R)] Rc (R)3/4-22-10~60-Without silencerPOMConduit terminal (With surge voltage suppressor)Straight pipe typeWith light20 ANone