(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is a 2 port solenoid valve for dust collector VXF2 Series.
[Features]
・ Suitable for high temperature and large diameter
・ It can be mounted according to piping conditions (Flange Type)
・ It contributes to reduction of piping labor-hours, because there is no need to process orifice on the secondary (Flange body type)
・ Protective structure IP65 (Electrical entry flat terminal type terminal section is IP40)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specification)
A: Straight pipe type
B: Flange type
C: Flange body type I
(Orifice body assembly type)
D: Flange body type II
(Orifice body co-tightening type)
Part Number |
---|
VXF22AAE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Voltage | Option | Body material | Lead wire electrical entry | Piping | Specifications | Piping Connection Port Diameter | Pipe connection thread of piping options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,918,400 VND | 1 Piece(s) | 32 Day(s) | - | [Rc (R)] Rc (R) | 1 | - | - | -10~60 | 230 V DC | Without silencer | POM | Grommet (With surge voltage suppressor) | Straight pipe type | Standard | 25 A | None |
Loading...Tải…
Type | Electromagnetic Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | Normally Closed | Driving Type | Pilot Type |
Please check the type/dimensions/specifications of the part VXF22AAE in the 2-Port Solenoid Valve for Dust Collector, VXF2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VXF22AAE trong chuỗi 2-Port Solenoid Valve for Dust Collector, VXF2 Series.
Part Number |
---|
VXF21AAB |
VXF21AAC |
VXF21AACB |
VXF22AAEB |
VXF22AAF |
VXF22AAG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Voltage | Option | Body material | Lead wire electrical entry | Piping | Specifications | Piping Connection Port Diameter | Pipe connection thread of piping options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,845,600 VND | 1 Piece(s) | 32 Day(s) | - | [Rc (R)] Rc (R) | 3/4 | - | 22 | -10~60 | 100 V AC | Without silencer | POM | Grommet (With surge voltage suppressor) | Straight pipe type | Standard | 20 A | None | ||
1,845,600 VND | 1 Piece(s) | 32 Day(s) | - | [Rc (R)] Rc (R) | 3/4 | - | 22 | -10~60 | 110 V AC | Without silencer | POM | Grommet (With surge voltage suppressor) | Straight pipe type | Standard | 20 A | None | ||
1,936,800 VND | 1 Piece(s) | 32 Day(s) | - | NPT | 3/4 | - | 22 | -10~60 | 110 V AC | Without silencer | POM | Grommet (With surge voltage suppressor) | Straight pipe type | Standard | 20 A | Yes | ||
- | 1 Piece(s) | Quote | - | NPT | 1 | - | - | -10~60 | 230 V DC | Without silencer | POM | Grommet (With surge voltage suppressor) | Straight pipe type | Standard | 25 A | Yes | ||
2,117,600 VND | 1 Piece(s) | 32 Day(s) | - | [Rc (R)] Rc (R) | 1 | - | - | -10~60 | - | Without silencer | POM | Grommet (With surge voltage suppressor) | Straight pipe type | Standard | 25 A | None | ||
2,135,200 VND | 1 Piece(s) | 32 Day(s) | - | [Rc (R)] Rc (R) | 1 | - | - | -10~60 | - | Without silencer | POM | DIN terminal (With surge voltage suppressor) | Straight pipe type | Standard | 25 A | None |