(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series (Part Number)

5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Compact size & large capacity
VQ5000: Cylinder drive up to ø180 is possible.
· Compatible with numerous protocols.
・ Power consumption saving: 0.4 W 。 (Low-watt type)
・ Long lifespan: 100 million uses.
・ Protective structure IP67 compliant.

Part Number
VQC5101Y-51-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Functions Type of manual operation

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedLow-watt type (0.4 W)Non-locking push type (tool required)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 250 or Less Type Solenoid Valves Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQC5101Y-51-04 in the 5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQC5101Y-51-04 trong chuỗi 5 Port Solenoid Valve, Base Mounted Plug-in Single Unit VQC5000 Series.

Products like this...

Part Number
VQC5100-51-04N
VQC5100-51-04T
VQC5100-5B1
VQC5101Y-51-04N
VQC5101Y-5B1
VQC5101Y-5B1-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Functions Type of manual operation

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/20.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTFSelf-Recovery (Spring Return)1/20.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Non-locking push type (tool required)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.1 to 1.0Standard2.9InternalYesSide portedStandard (0.95 W)Locking type (tool required type)

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedLow-watt type (0.4 W)Non-locking push type (tool required)

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Spring Return)-0.2 to 1Soft Seal4.4InternalYesSide portedLow-watt type (0.4 W)Locking type (tool required type)

-

1 Piece(s) Quote 10Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/20.2 to 1Soft Seal4.4InternalYesSide portedLow-watt type (0.4 W)Locking type (tool required type)