(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Protective structure IP67 compatible.
・ Flexible adoption of additional stations and specification changes by adopting a connector manifold.
・ Space-saving design with one-side solenoid and pipe fittings all arranged on one side and free mounting direction.
・ Reduced labor hours for reassembling due to no screws and one clamp structure.
・ A wide variety of centralized wiring methods are available.
・ 4-position dual 3-port valve.
・ Manifold model: VV5QC11。
Part Number |
---|
VQC1301-5D1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Switching Type | Voltage | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Manual | Indicator light / Surge voltage suppressor | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | 3-Position Closed Center | DC24V | Double | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.16 | Internal | Lock slide type (Manual type) | Yes | Standard type (0.4 W) |
Loading...Tải…
Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base | Specifications | Lubrication Free |
---|---|---|---|---|---|
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Please check the type/dimensions/specifications of the part VQC1301-5D1 in the 5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQC1301-5D1 trong chuỗi 5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series.
Part Number |
---|
VQC1100-5EC1 |
VQC1100-61 |
VQC1100B-51 |
VQC1301-5E1 |
VQC1301B-51 |
VQC1301N-5B1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Switching Type | Voltage | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Manual | Indicator light / Surge voltage suppressor | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Internal | Lock turn type (Manual type) | None (non-polar) | Standard type (0.4 W) | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | 2-Position Exhaust | DC12V | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Internal | - | Yes | Standard type (0.4 W) | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | 2-Position Exhaust | DC24V | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Internal | - | Yes | High speed response type (0.95 W) | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | 3-Position Closed Center | DC24V | Double | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.16 | Internal | - | None (non-polar) | Standard type (0.4 W) | ||
- | 1 Piece(s) | Quote | - | 5-Port Valve | 3-Position Closed Center | DC24V | Double | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.16 | Internal | - | Yes | High speed response type (0.95 W) | ||
3,478,000 VND | 1 Piece(s) | 32 Day(s) | - | 5-Port Valve | 3-Position Closed Center | DC24V | Double | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.16 | Internal | Lock push turn type (Tool required) | Yes | Negative common |