(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Small size & large capacity
・ Installation volume 42% down, installation area 26% down
・ VQ5000: Cylinder drive up to ø180 is possible
・ Power consumption saving: 0.4 W (Low-watt type)
・ Long lifespan: 100 million times
Conduit terminal
Grommet
Valve Specifications | Valve structure | Metal seal | Rubber seal | ||
---|---|---|---|---|---|
Operating fluid | Air, inert gases | ||||
Maximum Operating Pressure | Standard (DC and AC) | 1.0 MPa | |||
Low-watt type (DC) | |||||
Minimum operating pressure | Single | 0.10 MPa | 0.20 MPa | ||
Double | 0.10 MPa | 0.15 MPa | |||
3 position | 0.15 MPa | 0.20 MPa | |||
Guaranteed pressure resistance | 1.5 MPa | ||||
Ambient and operating fluid temperatures | -10 to 50°C^*1) | ||||
Lubrication | Not required | ||||
Manual operation | Push type / lock type (Tool type required) | ||||
Impact/vibration resistance | 150/30 m/s^2 *2) | ||||
Protective structure | Dust-proof (IP65 compatible)^*3) | ||||
Electricity Specifications | Coil rated voltage | 12 V DC,24 V,100 V AC,110 V,200 V,220 V (50/60 Hz) | |||
Allowable voltage fluctuation | ±10% of rated voltage | ||||
Coil insulation type | Type B or equivalent | ||||
Power consumption: W | DC | Standard | 0.95 | ||
Low-watt type | 0.4 | ||||
Apparent power VA | AC | 100 V | 1.19 | ||
110 V | 1.32 | ||||
200 V | 1.90 | ||||
220 V | 2.08 |
*1: Use dry air to prevent condensation when operating at low temperatures.
*2) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
*3) Only T, L, S, C are supported.
Part Number |
---|
VQ5450Y-5GE1-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Type | Driving Type | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Functions | Port pipe connection port diameter (subplate) | Type of manual operation | Related component type | Protective Enclosure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Lubrication Free | Self-Recovery (Spring Return) | 1/2 | Sub-Base Plumbing | - | Solenoid Valves | Pilot Type Spool | 0.15 to 1 | Standard | 2.9 | Internal | Grommet lead length 0.6 m | Without indicator light / With surge voltage suppressor | Non-compliant | Plug lead sub-plate | Side ported | Low-watt type (0.4 W) | - | Non-locking push type (tool required) | - | Dust-proof |
Loading...Tải…
Please check the type/dimensions/specifications of the part VQ5450Y-5GE1-04 in the 5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ5450Y-5GE1-04 trong chuỗi 5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series.
Part Number |
---|
VQ5000-P-04F-Q |
VQ5000-P-04N |
VQ5000-P-04N-Q |
VQ5450Y-5GW1-04 |
VQ5450Y-5H1 |
VQ5450Y-5H1-04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing Thread Nominal | Plumbing | Applicable Cylinder Dia. (Ø) | Type | Driving Type | Pressure Rating (MPa) | Seal Type | CV Value | Pilot Air Supply | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Functions | Port pipe connection port diameter (subplate) | Type of manual operation | Related component type | Protective Enclosure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,195,417 VND | 1 Piece(s) | 36 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | Plug-in conduit terminal | - | CE compliant product | - | Side ported | - | G1/2 | - | Sub-plate | Dust-proof | ||
- | 1 Piece(s) | 31 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | Plug-in conduit terminal | - | Non-compliant | - | Side ported | - | NPT1/2 | - | Sub-plate | Dust-proof | ||
1,195,417 VND | 1 Piece(s) | 36 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | Plug-in conduit terminal | - | CE compliant product | - | Side ported | - | NPT1/2 | - | Sub-plate | Dust-proof | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Lubrication Free | Self-Recovery (Spring Return) | 1/2 | Sub-Base Plumbing | - | Solenoid Valves | Pilot Type Spool | 0.15 to 1 | Standard | 2.9 | Internal | Grommet lead length 0.6 m | Yes | Non-compliant | Plug lead sub-plate | Side ported | Low-watt type (0.4 W) | - | Non-locking push type (tool required) | - | Dust-tight and water jet protection type (IP65 compliant.) | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Unit for Manifold Mounting | 3-Position Exhaust Center | DC24V | Double | Manifold Base | - | Lubrication Free | Self-Recovery (Spring Return) | - | Sub-Base Plumbing | - | Solenoid Valves | Pilot Type Spool | 0.15 to 1 | Standard | 2.9 | Internal | Grommet lead length 1.5 m | Yes | Non-compliant | Plug lead sub-plate | Side ported | Low-watt type (0.4 W) | - | Non-locking push type (tool required) | - | Dust-proof | ||
- | 1 Piece(s) | Quote | 10 | 5-Port Valve | Single Use | 3-Position Exhaust Center | DC24V | Double | Direct | [Rc (R)] Rc | Lubrication Free | Self-Recovery (Spring Return) | 1/2 | Sub-Base Plumbing | - | Solenoid Valves | Pilot Type Spool | 0.15 to 1 | Standard | 2.9 | Internal | Grommet lead length 1.5 m | Yes | Non-compliant | Plug lead sub-plate | Side ported | Low-watt type (0.4 W) | - | Non-locking push type (tool required) | - | Dust-proof |