(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Stepless control of cylinder drive and pressure with 1 unit
・ Applicable cylinder: ø25~ø125
・ Exhaust throttle and B port decompression possible
Part Number |
---|
VER4000-06N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Set Pressure | Number of circuits | Pilot Method | Connection Dia. | Method of electrical entry of lead wire | Part Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12,159,200 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | Standard | Standard | [Provided] Presence | No | [NPT] NPT | 3/4 | null~ 1 | [NPT] NPT | 3/4 | [With Pressure Gauge] With Pressure Gauge | - | - | - | Internal pilot | - | DIN terminal | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part VER4000-06N in the 5 Port Electro-Pneumatic Proportional Valve VER2000/4000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VER4000-06N trong chuỗi 5 Port Electro-Pneumatic Proportional Valve VER2000/4000.
Part Number |
---|
DXT334-X711-04R-04U |
DXT334-X712-03R-04U |
DXT334-X712-04R-04U |
VER4000-A |
VER4001-03 |
VER4001-04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Operating Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side, Connection Dia. | Operating Pressure Range (MPa) | Control Side, Connection Type | Control Side, Connection Dia. | Pressure Gauge | Size of Body | Set Pressure | Number of circuits | Pilot Method | Connection Dia. | Method of electrical entry of lead wire | Part Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | [Others] Other | - | - | - | - | - | - | - | - | - | - | - | - | VER2000-A | - | 1 station | - | A/B port Rc1/2 (right side), P port Rc1/2 (left side) + R1/2 port Rc1/2 | - | Pressure control unit | ||
- | 1 Piece(s) | Quote | 10 | [Others] Other | - | - | - | - | - | - | - | - | - | - | - | - | VER2000-A | - | Double | - | A/B port Rc3/8 (right side), P port Rc3/8 (left side) + R1/R2 port Rc1/2 | - | Pressure control unit | ||
- | 1 Piece(s) | Quote | 10 | [Others] Other | - | - | - | - | - | - | - | - | - | - | - | - | VER2000-A | - | Double | - | A/B port Rc1/2 (right side), P port Rc1/2 (left side) + R1/2 port Rc1/2 | - | Pressure control unit | ||
- | 1 Piece(s) | Quote | 10 | [Others] Other | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.1 to 0.95 MPa | - | - | - | - | Pressure control unit | ||
12,159,200 VND | 1 Piece(s) | 32 Day(s) | - | Regulator | Electropneumatic | Air | Standard | Standard | [Provided] Presence | No | Rc | 3/8 | null~ 1 | Rc | 3/8 | [With Pressure Gauge] With Pressure Gauge | - | - | - | External pilot | - | DIN terminal | - | ||
- | 1 Piece(s) | Quote | 10 | Regulator | Electropneumatic | Air | Standard | Standard | [Provided] Presence | No | Rc | 1/2 | null~ 1 | Rc | 1/2 | [With Pressure Gauge] With Pressure Gauge | - | - | - | External pilot | - | DIN terminal | - |