(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electro-Pneumatic Proportional Valve VEF/VEP Series (Part Number)

Electro-Pneumatic Proportional Valve VEF/VEP Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Electro-pneumatic proportional valve: Flow rate type (VEF)]
The flow rate is controlled steplessly by the magnitude of the current. You can select a model that suits your purpose according to specifications such as the number of ports (2 or 3-port valve with the electric throttle valve function) and the maximum effective cross-sectional area
[Electro-pneumatic proportional valve: Pressure type (VEP)]
The pressure is controlled steplessly by the magnitude of the electric current. In addition, because the structure has the same fully open effective cross-sectional area on the exhaust side, it has a large exhaust capacity and can also be used as a relief valve (3-port valve with the electric pressure reducing valve function)

Part Number
VEF3121-4-03N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Maximum effective cross-sectional area
(mm2)
Number of ports

-

1 Piece(s) Quote 10[Not Provided] No[NPT] NPT3/8[NPT] NPT3/82-2.53

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Adverse Current Function No
Operating Pressure Range(MPa) null:: 1 Pressure Gauge No Method of electrical entry of lead wire DIN terminal

Please check the type/dimensions/specifications of the part VEF3121-4-03N in the Electro-Pneumatic Proportional Valve VEF/VEP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VEF3121-4-03N trong chuỗi Electro-Pneumatic Proportional Valve VEF/VEP Series.

Products like this...

Part Number
VEF2121-1-02N
VEF2121-1-03
VEF2121-1-03F
VEF3141-1-03
VEF3141-1-03F
VEF3141-1-03N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Size of Body Set Pressure Maximum effective cross-sectional area
(mm2)
Number of ports

-

1 Piece(s) Quote 10[Not Provided] No[NPT] NPT1/4[NPT] NPT1/42-132

7,237,600 VND

1 Piece(s) 32 Day(s) -[Not Provided] NoRc3/8Rc3/82-132

7,237,600 VND

1 Piece(s) 32 Day(s) -[Not Provided] NoG3/8G3/82-132

-

1 Piece(s) Quote 10[Not Provided] NoRc3/8Rc3/84-253

-

1 Piece(s) Quote -[Not Provided] NoG3/8G3/84-253

-

1 Piece(s) Quote 10[Not Provided] No[NPT] NPT3/8[NPT] NPT3/84-253