(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve with Residual Pressure Release Valve from SMC.
- SY with residual pressure release valve is used for releasing residual pressure of the 3-position closed center valve. The pressure can be visualized using the red indicator.
- Pressure of 4(A) and 2(B) ports is also exhausted when the pressure of the 1(P) port is exhausted.
- Flow rate is equivalent to that of the normal closed center valve.
* Do not press the indicator as it indicates the pressurization state.
Valve structure | Rubber seal | Metal seal | |
---|---|---|---|
3-position closed center valve with residual pressure exhaust valve^*1) | |||
Operating fluid | Air | ||
Operating pressure range MPa^*2) | 0.3 to 0.7 | 0.3 to 0.7 (High pressure: 0.3-1) | |
Mass g | SY5000 | 117 | 128 |
SY7000 | 156 | 177 |
*1) The residual pressure exhaust valve part is a rubber seal.
*2) Only internal pilot type is available.
*4) When used in combination with a single SUP./EXH. Spacer or spacer type pressure reducing valve, the mounting screw length is different.
Part Number |
---|
SY5300-5NZF1-E |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Voltage | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Option | Valve specifications | Common specifications | Port pipe connection port diameter (subplate) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | DC24V | 125 or less | 0.3 to 0.7 | Soft Seal | Standard | - | Sliding type locking system | With indicator light and surge voltage suppressor | - | Standard (0.7 MPa) | SY5000 | Negative common | - |
Loading...Tải…
Number of Ports | 5-Port Valve | Application | Manifolds | Switching Type | 3-Position Closed Center |
---|---|---|---|---|---|
Number of Solenoids | Double | Mounting Orientation | Manifold Base | Specifications | Standard |
Status at Power Off | Self-Recovery (Spring Return) | Plumbing | Sub-Base Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part SY5300-5NZF1-E in the 5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve With Residual Pressure Release Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY5300-5NZF1-E trong chuỗi 5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve With Residual Pressure Release Valve.
Part Number |
---|
SY5300-5NS1-E |
SY5300-5NSE1-E |
SY5300-5NZ1-E |
SY5300-5U1-E |
SY5300-5U1-E-W4-02 |
SY5300-5UD1-E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Voltage | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Option | Valve specifications | Common specifications | Port pipe connection port diameter (subplate) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | DC24V | 125 or less | 0.3 to 0.7 | Soft Seal | Standard | - | Non-locking, push type | With surge voltage suppressor | - | Standard (0.7 MPa) | SY5000 | Negative common | - | ||
- | 1 Piece(s) | Quote | 10 | DC24V | 125 or less | 0.3 to 0.7 | Soft Seal | Standard | - | Push-turn locking hand-operated type | With surge voltage suppressor | - | Standard (0.7 MPa) | SY5000 | Negative common | - | ||
- | 1 Piece(s) | Quote | - | DC24V | 125 or less | 0.3 to 0.7 | Soft Seal | Standard | - | Non-locking, push type | With light and with surge voltage suppressor | - | Standard (0.7 MPa) | - | Negative common | - | ||
- | 1 Piece(s) | Quote | - | DC24V | 125 or less | 0.3 to 0.7 | Soft Seal | Standard | - | Non-locking, push type | With light and with surge voltage suppressor | - | Standard (0.7 MPa) | - | Non-polarized | - | ||
- | 1 Piece(s) | Quote | 10 | DC24V | 125 or less | 0.3 to 0.7 | Soft Seal | Standard | With M12 connector cable (2000 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | Side ported | Standard (0.7 MPa) | SY5000 | Non-polarized | Rc1/4 | ||
- | 1 Piece(s) | Quote | - | DC24V | 125 or less | 0.3 to 0.7 | Soft Seal | Standard | - | Push-turn locking screwdriver-operated type | With light and with surge voltage suppressor | - | Standard (0.7 MPa) | - | Non-polarized | - |