(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve With Residual Pressure Release Valve (Part Number)

5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve With Residual Pressure Release Valve
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

- 5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve with Residual Pressure Release Valve from SMC.
- SY with residual pressure release valve is used for releasing residual pressure of the 3-position closed center valve. The pressure can be visualized using the red indicator.
- Pressure of 4(A) and 2(B) ports is also exhausted when the pressure of the 1(P) port is exhausted.
- Flow rate is equivalent to that of the normal closed center valve.

Drawing

SY5000

5-port solenoid valve, plug-in, SY5000/7000 series, valve with residual pressure exhaust valve, SY5000 drawing

SY7000

5-port solenoid valve, plug-in, SY5000/7000 series, valve with residual pressure exhaust valve, SY7000 drawing

* Do not press the indicator as it indicates the pressurization state.

Product Specifications

Product Specifications

Valve structureRubber sealMetal seal
3-position closed center valve with residual pressure exhaust valve^*1)
Operating fluidAir
Operating pressure range MPa^*2)0.3 to 0.70.3 to 0.7 (High pressure: 0.3-1)
Mass gSY5000117128
SY7000156177

*1) The residual pressure exhaust valve part is a rubber seal.
*2) Only internal pilot type is available.
*4) When used in combination with a single SUP./EXH. Spacer or spacer type pressure reducing valve, the mounting screw length is different.

Part Number
SY5301-5ZE1-E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Piping specifications Option Valve specifications Common specifications Port pipe connection port diameter (subplate)

-

1 Piece(s) Quote 10DC24V125 or less0.3 to 0.7StandardStandard-Push-turn locking hand-operated typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)SY5000Positive common-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Application Manifolds Switching Type 3-Position Closed Center
Number of Solenoids Double Mounting Orientation Manifold Base Specifications Standard
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part SY5301-5ZE1-E in the 5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve With Residual Pressure Release Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY5301-5ZE1-E trong chuỗi 5-Port Solenoid Valve, Plug-in, SY5000/7000 Series, Valve With Residual Pressure Release Valve.

Products like this...

Part Number
SY5300-5NS1-E
SY5300-5NSE1-E
SY5300-5NZ1-E
SY5301-61-E
SY5301-6NS1-E
SY5301-6NZ1-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Piping specifications Option Valve specifications Common specifications Port pipe connection port diameter (subplate)

-

1 Piece(s) Quote -DC24V125 or less0.3 to 0.7Soft SealStandard-Non-locking, push typeWith surge voltage suppressor-Standard (0.7 MPa)SY5000Negative common-

-

1 Piece(s) Quote 10DC24V125 or less0.3 to 0.7Soft SealStandard-Push-turn locking hand-operated typeWith surge voltage suppressor-Standard (0.7 MPa)SY5000Negative common-

-

1 Piece(s) Quote -DC24V125 or less0.3 to 0.7Soft SealStandard-Non-locking, push typeWith light and with surge voltage suppressor-Standard (0.7 MPa)-Negative common-

-

1 Piece(s) Quote -DC12V125 or less0.3 to 0.7StandardStandard-Non-locking, push typeNone-Standard (0.7 MPa)SY5000Non-polarized-

-

1 Piece(s) Quote -DC12V125 or less0.3 to 0.7StandardStandard-Non-locking, push typeWith surge voltage suppressor-Standard (0.7 MPa)SY5000Negative common-

-

1 Piece(s) Quote -DC12V125 or less0.3 to 0.7StandardStandard-Non-locking, push typeWith indicator light and surge voltage suppressor-Standard (0.7 MPa)SY5000Negative common-