(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type (Part Number)

3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Low power consumption 0.75 W. (Current: 31 mA 24 V DC)
・ Body width 10 mm.
・ High reliability.
· Suitable for vacuum applications.
・ Suitable for use in copper-free and fluorine-free applications.
· Attractive design with bright color tones.

Part Number
SY114A-SMNZ-Q
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Piping specifications

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC5VManifold BaseMM3Sub-Base PlumbingLinear Motion PoppetInternalNon-LockingM plug connector without lead wireNon-locking, push typeWith indicator light and surge voltage suppressor-CE compliant product-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Type Solenoid Valves Pressure Rating(MPa) 0 to 0.7
Seal Type Soft Seal CV Value 0.012

Please check the type/dimensions/specifications of the part SY114A-SMNZ-Q in the 3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY114A-SMNZ-Q trong chuỗi 3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type.

Products like this...

Part Number
SY113A-5G-PM3-F-Q
SY113A-5G-PM3-Q
SY113A-5GD-M3
SY114A-SMZ
SY114A-VG-Q
SY114A-VLOZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Piping specifications

-

1 Piece(s) Quote -Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingLinear Motion PoppetInternalNon-Locking-Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketCE compliant productFor body porting of P, R and A ports

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingLinear Motion PoppetInternalNon-Locking-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketCE compliant productFor body porting of P, R and A ports

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold BaseMM3Sub-Base PlumbingLinear Motion PoppetInternalLock-Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressor-Non-compliantFor manifold

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC5VManifold Base--Sub-Base PlumbingLinear Motion Spool-Non-LockingM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressor-Non-compliant-

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC6VManifold Base--Sub-Base PlumbingLinear Motion Spool-Non-Locking-Non-locking, push typeWithout indicator light / surge voltage suppressor-CE compliant product-

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC6VManifold Base--Sub-Base PlumbingLinear Motion Spool-Non-LockingL plug without connectorNon-locking, push typeWith indicator light and surge voltage suppressor-Non-compliant-