(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Low power consumption 0.75 W. (Current: 31 mA 24 V DC)
・ Body width 10 mm.
・ High reliability.
· Suitable for vacuum applications.
・ Suitable for use in copper-free and fluorine-free applications.
· Attractive design with bright color tones.
Part Number |
---|
SY113A-6G-PM3 |
SY113A-6LO-PM3 |
SY113A-6M-PM3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Switching Type | Voltage | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | Pilot Air Supply | Manual Switch | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Piping specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
891,000 VND | 1 Piece(s) | 32 Day(s) | - | Single Use | 2-Position Normally Closed | DC12V | Direct | M | M3 | Direct Plumbing | Linear Motion Spool | - | Non-Locking | - | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Non-compliant | For body porting of P, R and A ports | ||
- | 1 Piece(s) | Quote | 10 | Single Use | 2-Position Normally Closed | DC12V | Direct | M | M3 | Direct Plumbing | Linear Motion Spool | - | Non-Locking | L plug without connector | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Non-compliant | For body porting of P, R and A ports | ||
- | 1 Piece(s) | Quote | - | Single Use | 2-Position Normally Closed | DC12V | Direct | M | M3 | Direct Plumbing | Linear Motion Spool | - | Non-Locking | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | Non-compliant | For body porting of P, R and A ports |
Loading...Tải…
Number of Ports | 3-Port Valve | Number of Solenoids | Single | Specifications | Lubrication Free |
---|---|---|---|---|---|
Status at Power Off | Self-Recovery (Spring Return) | Type | Solenoid Valves | Pressure Rating(MPa) | 0 to 0.7 |
Seal Type | Soft Seal | CV Value | 0.012 |