(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type (Part Number)

3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A 3-port valve that can be mixed and mounted on a 5-port valve manifold
・ Brackets and sub-plates are the same as the 5-port SY3000/5000 Series
・ It can be attached to all manifolds of the SY3000/5000 Series

[Please click here for the catalog]
P. 611, 612 Body Ported
P. 612, 613, base mounted
P.613 Plug-in type

[10-Series, Clean Series]
・ It is suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
SY525DR-5DZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Driving Type Connecting Tube Diameter Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Type of fitting thread part Type Applications

-

1 Piece(s) Quote -Unit for Manifold Mounting2-Position Normally OpenDC24VDoubleManifold Base-StandardSelf-Retaining-Sub-Base PlumbingPilot Type Spool-ExternalStandardDIN terminal with connectorNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor base mounted type 41/42/45-StandardSY500

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Type Solenoid Valves Seal Type Standard

Please check the type/dimensions/specifications of the part SY525DR-5DZ in the 3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY525DR-5DZ trong chuỗi 3-Port Solenoid Valve 5-Port Solenoid Valve Manifold Mixed Mountable Type.

Products like this...

Part Number
10-SY313-5LZ-M5
10-SY313-5MOZE-C4
10-SY313-5MZ-C6
SY525DR-5LOZ
SY525DR-5LOZE
SY525DR-5LZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Driving Type Connecting Tube Diameter Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Valve specifications Type of fitting thread part Type Applications

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24V[Single] SingleDirectMStandardSelf-Recovery (Pressure Differential Return)M5Direct PlumbingPilot Type Spool-InternalStandardL plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20-Clean Specifications10-SY300

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24V[Single] SingleDirectOne-Touch PlumbingStandardSelf-Recovery (Pressure Differential Return)-Direct PlumbingPilot Type SpoolØ4InternalStandardM plug connector, without connectorPush-turn locking hand-operated typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20RcClean Specifications10-SY300

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24V[Single] SingleDirectOne-Touch PlumbingStandardSelf-Recovery (Pressure Differential Return)-Direct PlumbingPilot Type SpoolØ6InternalStandardM plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor body ported type 20RcClean Specifications10-SY300

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally OpenDC24VDoubleManifold Base-StandardSelf-Retaining-Sub-Base PlumbingPilot Type Spool-ExternalStandardL plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor base mounted type 41P/42P/45-A-StandardSY500

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally OpenDC24VDoubleManifold Base-StandardSelf-Retaining-Sub-Base PlumbingPilot Type Spool-ExternalStandardL plug connector, without connectorPush-turn locking hand-operated typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor base mounted type 41P/42P/45-A-StandardSY500

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally OpenDC24VDoubleManifold Base-StandardSelf-Retaining-Sub-Base PlumbingPilot Type Spool-ExternalStandardL plug connector with lead wire, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNoneNoneNon-compliantFor base mounted type 41/42/45-StandardSY500