(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A valve for a highly integrated unit manifold with 2 direct-acting 3-port valves mounted in 1 station.
[Please click here for the catalog]
P. 1897 Plug-in
P. 1905 Dedicated for Non Plug-in Individual Wiring
Part Number |
---|
V110TN-D5MZ-N3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing | Type | Driving Type | Connecting Tube Diameter | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Common specifications | Mounting screw type | Switch specifications | Connector output method | Single solenoid wiring specifications | Cable Length (m) | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 3-Port Valve | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Double | Manifold Base | One-Touch Plumbing | Standard | Self-Recovery (Spring Return) | Direct Plumbing | Solenoid Valves | Pilot Type Poppet | Ø5/32 | 0 to 0.7 | Standard | Internal | With energy-saving circuit (long time continuous energizing type) | With light and surge voltage suppressor (Polarized type) | Straight tube fitting | Dedicated for non plug-in | +COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part V110TN-D5MZ-N3 in the 3-Port Solenoid Valve VV100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần V110TN-D5MZ-N3 trong chuỗi 3-Port Solenoid Valve VV100 Series.
Part Number |
---|
V100-DS15-030N |
V100-DS15-050 |
V100-DS15-050N |
V110TN-D5NMOZ-N3 |
V110TN-D5NMZ-C2 |
V110TN-D5NMZ-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing | Type | Driving Type | Connecting Tube Diameter | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Common specifications | Mounting screw type | Switch specifications | Connector output method | Single solenoid wiring specifications | Cable Length (m) | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,465,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | Plug-in | - | 2 × No.4-40 UNC | - | - | - | 3 | D-sub connector cable assembly (For 15 pins) | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | Plug-in | - | 2 × M2.6 × 0.45 | - | - | - | 5 | D-sub connector cable assembly (For 15 pins) | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | Plug-in | - | 2 × No.4-40 UNC | - | - | - | 5 | D-sub connector cable assembly (For 15 pins) | ||
- | 1 Piece(s) | Quote | 10 | 3-Port Valve | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Double | Manifold Base | One-Touch Plumbing | Standard | Self-Recovery (Spring Return) | Direct Plumbing | Solenoid Valves | Pilot Type Poppet | Ø5/32 | 0 to 0.7 | Standard | Internal | With energy-saving circuit (long time continuous energizing type) | With light and surge voltage suppressor (Polarized type) | Straight tube fitting | Dedicated for non plug-in | -COM. | - | - | No individual wiring or connector | Single wiring | - | - | ||
- | 1 Piece(s) | Quote | 10 | 3-Port Valve | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Double | Manifold Base | One-Touch Plumbing | Standard | Self-Recovery (Spring Return) | Direct Plumbing | Solenoid Valves | Pilot Type Poppet | ø2 | 0 to 0.7 | Standard | Internal | With energy-saving circuit (long time continuous energizing type) | With light and surge voltage suppressor (Polarized type) | Straight tube fitting | Dedicated for non plug-in | -COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - | ||
- | 1 Piece(s) | Quote | - | 3-Port Valve | Manifolds | 2-Position Normally Closed | DC24V | Double | Manifold Base | One-Touch Plumbing | Standard | Self-Recovery (Spring Return) | Direct Plumbing | Solenoid Valves | Pilot Type Poppet | Ø4 | 0 to 0.7 | Standard | Internal | With energy-saving circuit (long time continuous energizing type) | With lamp and surge voltage suppressor (polarized type) | Straight tube fitting | Dedicated for non plug-in | -COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - |