(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve VV100 Series (Part Number)

3-Port Solenoid Valve VV100 Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

A valve for a highly integrated unit manifold with 2 direct-acting 3-port valves mounted in 1 station.

[Please click here for the catalog]
P. 1897 Plug-in
P. 1905 Dedicated for Non Plug-in Individual Wiring

Part Number
V120N-D5MZ-N1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Type Driving Type Connecting Tube Diameter Pressure Rating
(MPa)
Seal Type Pilot Air Supply Coil specifications Indicator light / Surge voltage suppressor Piping specifications Valve specifications Common specifications Mounting screw type Switch specifications Connector output method Single solenoid wiring specifications Cable Length
(m)
Related component type

-

1 Piece(s) Quote 103-Port ValveUnit for Manifold Mounting2-Position Normally OpenDC24VDoubleManifold BaseOne-Touch PlumbingStandardSelf-Recovery (Spring Return)Direct PlumbingSolenoid ValvesPilot Type PoppetØ1/80 to 0.7StandardInternalStandardWith light and surge voltage suppressor (Polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part V120N-D5MZ-N1 in the 3-Port Solenoid Valve VV100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần V120N-D5MZ-N1 trong chuỗi 3-Port Solenoid Valve VV100 Series.

Products like this...

Part Number
V100-DS15-030N
V100-DS15-050
V100-DS15-050N
V120N-S5MOZ-C4
V120N-S5MZ-C4
V120N-S5MZ-N1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Type Driving Type Connecting Tube Diameter Pressure Rating
(MPa)
Seal Type Pilot Air Supply Coil specifications Indicator light / Surge voltage suppressor Piping specifications Valve specifications Common specifications Mounting screw type Switch specifications Connector output method Single solenoid wiring specifications Cable Length
(m)
Related component type

1,465,000 VND

1 Piece(s) 32 Day(s) -----------Related Components--------Plug-in-2 × No.4-40 UNC---3D-sub connector cable assembly (For 15 pins)

-

1 Piece(s) Quote -----------Related Components--------Plug-in-2 × M2.6 × 0.45---5D-sub connector cable assembly (For 15 pins)

-

1 Piece(s) Quote 10----------Related Components--------Plug-in-2 × No.4-40 UNC---5D-sub connector cable assembly (For 15 pins)

-

1 Piece(s) Quote 103-Port ValveManifolds2-Position Normally OpenDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandardSelf-Recovery (Spring Return)Direct PlumbingSolenoid ValvesPilot Type PoppetØ40 to 0.7StandardInternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--No individual wiring or connectorSingle wiring--

-

1 Piece(s) Quote 103-Port ValveUnit for Manifold Mounting2-Position Normally OpenDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandardSelf-Recovery (Spring Return)Direct PlumbingSolenoid ValvesPilot Type PoppetØ40 to 0.7StandardInternalStandardWith light and surge voltage suppressor (Polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

-

1 Piece(s) Quote 103-Port ValveUnit for Manifold Mounting2-Position Normally OpenDC24V[Single] SingleManifold BaseOne-Touch PlumbingStandardSelf-Recovery (Spring Return)Direct PlumbingSolenoid ValvesPilot Type PoppetØ1/80 to 0.7StandardInternalStandardWith light and surge voltage suppressor (Polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--