(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Valve Economy Valve VEX5 Series (Part Number)

Power Valve Economy Valve VEX5 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ 3 functions in 1 unit (pressure reducing valve, switching valve, speed control valve).
・ The conventional valve combination circuit is condensed into a single valve.
・ A powerful and cost-effective system.

Drawing

Basic type / VEX5500/5501 / VEX5700/5701

VEX5500·5501/VEX5700·5701

Power valve, economy valve, VEX5 series, basic type / VEX5500/5501 / VEX5700/5701 drawing

Basic type / VEX5900/5901

VEX5900·5901

Power valve, economy valve, VEX5 series, basic type / VEX5900/5901 drawing

Select type / VEX5510/5511 / VEX5710/5711

VEX5510·5511/VEX5710·5711

Power valve, economy valve, VEX5 series, select type / VEX5510/5511 / VEX5710/5711 drawing

Select type / VEX5910/5911

VEX5910·5911

Power valve, economy valve, VEX5 series, select type / VEX5910/5911 drawing

Standard table

Basic type / VEX5500/5501 / VEX5700/5701

Power valve, economy valve, VEX5 series, basic type / VEX5500/5501 / VEX5700/5701 standard table

Select type / VEX5510/5511 / VEX5710/5711

Power valve, economy valve, VEX5 series, select type / VEX5510/5511 / VEX5710/5711 standard table
Part Number
VEX5911-144TZ-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Number of Solenoids Pipe Port Type Specifications Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Option Valve specifications Body size Piping connection port diameter Handling Method

-

1 Piece(s) Quote -AC220VDouble[Rc (R)] RcLubrication Free1 1/2125 to 300Solenoid Valves33Conduit terminalWith lamp and surge voltage suppressor (excluding grommets)BracketSelect type92 port 3 (R)External Pilot Solenoid Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Application Single Use Switching Type 2-Position Normally Open
Mounting Orientation Direct Status at Power Off Self-Recovery (Spring Return) Plumbing Direct Plumbing
Driving Type Pilot Type Poppet Pressure Rating(MPa) 0 to 1.0 Seal Type Standard
Pilot Air Supply External

Please check the type/dimensions/specifications of the part VEX5911-144TZ-B in the Power Valve Economy Valve VEX5 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VEX5911-144TZ-B trong chuỗi Power Valve Economy Valve VEX5 Series.

Products like this...

Part Number
VEX5500-06
VEX5500-10-B
VEX5501-041D
VEX5911-145DZ
VEX5911-145DZ-B
VEX5911-145DZ-BG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Number of Solenoids Pipe Port Type Specifications Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type CV Value Lead wire electrical entry Indicator light / Surge voltage suppressor Option Valve specifications Body size Piping connection port diameter Handling Method

-

1 Piece(s) Quote 10--[Rc (R)] RcLubrication Free3/4125 to 300Master Valve8.9--NoneBasic type53/4 port 3 (R)Air Operated Type

-

1 Piece(s) Quote 10-[Single] Single[Rc (R)] Rc-1125 to 300Master Valve10--BracketBasic type51 port 3 (R)-

-

1 Piece(s) Quote 10AC100VDouble[Rc (R)] RcLubrication Free1/2250 or LessSolenoid Valves7.2DIN terminalNoneNoneBasic type51/2 port 3 (R)External Pilot Solenoid Type

-

1 Piece(s) Quote 10DC24VDouble[Rc (R)] RcLubrication Free1 1/2125 to 300Solenoid Valves33DIN terminalWith lamp and surge voltage suppressor (excluding grommets)NoneSelect type92 port 3 (R)External Pilot Solenoid Type

27,575,000 VND

1 Piece(s) 32 Day(s) -DC24VDouble[Rc (R)] RcLubrication Free1 1/2125 to 300Solenoid Valves33DIN terminalWith lamp and surge voltage suppressor (excluding grommets)BracketSelect type92 port 3 (R)External Pilot Solenoid Type

-

1 Piece(s) Quote 10DC24VDouble[Rc (R)] RcLubrication Free1 1/2125 to 300Solenoid Valves33DIN terminalWith lamp and surge voltage suppressor (excluding grommets)Bracket and pressure gaugeSelect type92 port 3 (R)External Pilot Solenoid Type