(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Rubber seal main valve construction.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.
Part Number |
---|
VFR6210-PDZ-10 |
VFR6210-YDZ-10 |
VFR6210-ZDZ-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value | Lead wire electrical entry | CE compliant | Body options | Option | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 2-Position Normally Open | - | Double | [Rc (R)] Rc | Self-Retaining | 1 | 125 to 300 | 0.1 ~ 0.9 | 9.2 ~ 9.7 | DIN terminal | Non-compliant | Standard | With indicator light and surge voltage suppressor | Non-Plug-In | ||
- | 1 Piece(s) | Quote | - | 2-Position Normally Open | - | Double | [Rc (R)] Rc | Self-Retaining | 1 | 125 to 300 | 0.1 ~ 0.9 | 9.2 ~ 9.7 | DIN terminal | Non-compliant | Standard | With indicator light and surge voltage suppressor | Non-Plug-In | ||
12,989,638 VND | 1 Piece(s) | 36 Day(s) or more | - | 2-Position Normally Open | - | Double | [Rc (R)] Rc | Self-Retaining | 1 | 125 to 300 | 0.1 ~ 0.9 | 9.2 ~ 9.7 | DIN terminal | Non-compliant | Standard | With indicator light and surge voltage suppressor | Non-Plug-In |
Loading...Tải…
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Sub-Base Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |