(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000 (Part Number)

5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000
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
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
· Rubber seal main valve construction.
・ Extensive number of sizes available.
・ For driving medium and large cylinders.

Drawing

Plug-in type

5-port solenoid valve, pilot type, rubber seal, plug-in type / non-plug-in type, VFR6000 series, plug-in type, drawing

Non-plug-in type

5-port solenoid valve, pilot type, rubber seal, plug-in type / non-plug-in type, VFR6000 series, non-plug-in type, drawing
Part Number
VFR6510-PDZ-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Lead wire electrical entry CE compliant Body options Option Valve specifications

-

1 Piece(s) Quote -3-Position Pressure Center-Double[Rc (R)] RcSelf-Recovery (Spring Return)3/4125 to 30002 to 0.95.7 ~ 9.3DIN terminalNon-compliantStandardWith indicator light and surge voltage suppressorNon-Plug-In

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Lubrication Free Plumbing Sub-Base Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VFR6510-PDZ-06 in the 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFR6510-PDZ-06 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Elastic Material Seal, VFR6000.

Products like this...

Part Number
VFR6100-1FZ
VFR6100-1FZ-06
VFR6100-1FZ-10
VFR6511-1D-06
VFR6511-1DZ-06
VFR6511-5DZ-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Lead wire electrical entry CE compliant Body options Option Valve specifications

-

1 Piece(s) Quote -2-Position ExhaustAC100V[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)--02 to 0.99.1-Non-compliantStandardWith indicator light and surge voltage suppressorPlug-in

-

1 Piece(s) Quote -2-Position ExhaustAC100V[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)3/4-02 to 0.99.1-Non-compliantStandardWith indicator light and surge voltage suppressorPlug-in

-

1 Piece(s) Quote -2-Position ExhaustAC100V[Single] Single[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1125 to 30002 to 0.99.1-Non-compliantStandardWith indicator light and surge voltage suppressorPlug-in

-

1 Piece(s) Quote -3-Position Pressure CenterAC100VDouble[Rc (R)] RcSelf-Recovery (Spring Return)3/4-02 to 0.98.7DIN terminalNon-compliantDirect manualNoneNon-Plug-In

-

1 Piece(s) Quote -3-Position Pressure CenterAC100VDouble[Rc (R)] RcSelf-Recovery (Spring Return)3/4-02 to 0.98.7DIN terminalNon-compliantDirect manualWith indicator light and surge voltage suppressorNon-Plug-In

-

1 Piece(s) Quote -3-Position Pressure CenterDC24VDouble[Rc (R)] RcSelf-Recovery (Spring Return)3/4-02 to 0.98.7DIN terminalNon-compliantDirect manualWith indicator light and surge voltage suppressorNon-Plug-In